EN
Country: EN ( )
Select country/region

Language

  • German
  • English
printmark-detection-stage-teaser-component-image

Detecting print and cut marks

Increase process quality with sensor solutions from SICK
Get in touch with us!

Reliable detection for precise cutting

The cutting of the continuous web to the packaging or product unit represents the last step in the process chain. In addition to correctly guiding the material and monitoring the web tension, it also necessary here to precisely detect the print mark. To ensure exact cutting at the right place, the cutting, punching or embossing position is usually provided with a print mark. Sensors from SICK detect these reliably even at high speeds.

PRINT AND CUT MARK DETECTION USING CONTRAST SENSORS

Precise cutting even at high speeds

Contrast sensors are suitable for the precise detection of print marks. They reliably detect the gray value differences between the mark and the substrate on matte, glossy or transparent surfaces, even at high speeds. Contrast sensors from SICK include various teach-in methods, an integrated color mode as well as variable sensor settings, and are characterized by their high level of user-friendliness.

Contrast sensor detects cut mark on web material

KTS Prime contrast sensor

KTS Prime contrast sensor

Sensor for use at high machine speeds

KTM PRIME contrast sensor

KTM PRIME contrast sensor

Sensor for use in confined spaces