Level sensors
CFP Cubic

Multifunctional sensor for level and temperature measurement

Your Benefits

  • One sensor for two measuring applications - level and temperature measurement - reduces installation complexity and stock requirements
  • Simple, intuitive operation thanks to predefined menu navigation and integrated display
  • One sensor for two measuring applications reduces installation complexity and stock requirements
  • Flexible measurement in containers made of different materials – including plastic – without additional accessories
  • Measurement in small containers and close to the ground possible
  • Measurement in oils and water-based liquids without additional accessories saves on purchase and storage costs

Overview

Multifunctional sensor for level and temperature measurement

The CFP Cubic is a capacitive level sensor for taking continuous level, limit, and simultaneous temperature measurements. Thanks to intelligent MCiM technology (multi-capacitive intra-probe measuring), the CFP Cubic measures media over the entire length of the probe – irrespective of the container material and without the need for additional accessories. The probe’s plastic surface prevents deposits and ensures high resistance to aggressive media. The sensor’s intuitive setup uses a guided menu to ensure quick and easy adaptation to the measuring task. IO-Link allows the process data to be integrated into an automation network.

At a glance
  • Continuous level measurement and temperature measurement as well as level and temperature switches
  • Measurement irrespective of container material
  • Probe from 100 mm to 1,000 mm
  • Display and intuitive menu navigation
  • No mechanical moving parts
  • IP 67 enclosure rating and IO-Link 1.1
  • No dead zone along the measuring range

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Detection principleContact
    MediumFluids
    MeasurementSwitch, Continuous
    Process temperature–20 °C ... +80 °C
    Process pressure–0.5 bar ... 3 bar
All technical data can be found accompanying the individual product

Downloads