Contact
Feedback

Safety camera systems
V300 Work Station Extended

V30W-0101000
1041542
Ready for dispatch within a week
Please note: A resolution set has to be ordered separately!
  • Copy shortlink
    • Features
      Resolution20 mm, 24 mm, 30 mm 1)
      Protective field range
      20 mm resolution1.41 m
      24 mm resolution1.7 m
      30 mm resolution2.12 m
      Protective field size
      20 mm resolution1 m x 1 m
      24 mm resolution1.2 m x 1.2 m
      30 mm resolution1.5 m x 1.5 m
      Aspect ratio protective field1:1 to 2:1
      Response time20 ms
      Items suppliedIncluding teaching pen, operating instructions on CD-ROM and Quickstart (instructions for quick commissioning)
      • 1) Depending on resolution set.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity level

      SIL2 (IEC 61508)

      SILCL2 (EN 62061)

      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)5.6 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      FunctionsDelivery status
      Restart interlockDeactivated
      External device monitoring (EDM)Deactivated
      Cascading
      Teach/sync
    • Interfaces
      Connection typeMale connector M12, 8-pin
      Permitted cable length≤ 7.5 m
      Status displayLEDs
      Diagnostic displayLEDs
      Fieldbus, industrial network
      Integration via Flexi Soft safety controllerCANopen, DeviceNet™, EtherCAT®, EtherNet/IP™, Modbus TCP, PROFIBUS DP, PROFINET 1)
      • 1) For additional information on Flexi Soft -> www.sick.com/Flexi_Soft.
    • Electrical data
      Protection classIII (EN 50178)
      Supply voltage VS24 V DC (19.2 V DC ... 28.8 V DC)
      Power consumption

      ≤ 165 mA 1)

      ≤ 690 mA 2)

      Safety outputs (OSSD)
      Type of output2 PNP semiconductors, short-circuit protected, cross-circuit monitored
      Switching voltage HIGHVS – 2.7 V DC ... VS
      Switching voltage LOW≤ 3.5 V DC
      Switching current6 mA ... 250 mA
      • 1) At 24 V DC without output load.
      • 2) Including maximum output load.
    • Mechanical data
      Dimensions (W x H x D)93.9 mm x 50 mm x 93.9 mm
      Housing materialAluminum die cast
      Weight355 g
    • Ambient data
      Enclosure ratingIP54 (EN 60529)
      Ambient operating temperature0 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (EN 60068-2-6)
      Shock resistance10 g, 16 ms (EN 60068-2-27)
    • Other information
      Wave length850 nm
    • Classifications
      ECl@ss 5.027272790
      ECl@ss 5.1.427272790
      ECl@ss 6.027272790
      ECl@ss 6.227272790
      ECl@ss 7.027272790
      ECl@ss 8.027272790
      ECl@ss 8.127272790
      ECl@ss 9.027272790
      ETIM 5.0EC001511
      ETIM 6.0EC001511
      UNSPSC 16.090139121528

    Technical drawings

    V30W-0101000
    Dimensional drawing
    V30W-0101000
    Connection diagram Safety camera system on UE10-3OS safety relay
    V30W-0101000
    Connection diagram Safety camera system on Flexi Classic safety controller
  • View: View Gallery View List Show all
    Hide all
TOP