Motor feedback systems rotary HIPERFACE®
sCon®

AD-HF2DSL02
2123676
Piece
Copy shortlink
    • Performance
      Speed when switching on/resetting the motor feedback system≤ 0.5 min⁻¹
      Interpolation factor13 bit 1)
      • 1) From reaching a permitted operating voltage.
    • Interfaces
      Communication interfaceHIPERFACE DSL®
      Initialization time≤ 1.3 ms 1)
      Measurement external temperature resistance

      32-bit value, without prefix (1 Ω) 0 ... 209,600 Ω

      2)

      Maximum cable length0.2 m 3)
      Input signal
      Signal typeHIPERFACE®
      • 1) From reaching a permitted operating voltage.
      • 2) Without sensor tolerance; at –40 °C ... +160 °C: NTC +-2K; PTC+-3K (KTY84-130/PT1000). For additional conversion function of PT1000 to KTY84/130, see technical description.
      • 3) HIPERFACE® input signal.
    • Electrical data
      Connection type

      Male connector, 4-pin, output

      Male connector, 8-pin, Input

      Supply voltage7 V ... 12 V
      Warm-up time voltage rampMax. 180 ms 1)
      Power consumption80 mA (without load) 2)
      MTTF: mean time to dangerous failure≤ 190 years (EN ISO 13849) 3)
      • 1) Duration of voltage ramp between 0 and 7.0 V.
      • 2) Current rating applies when using interface circuit suggestions as shown in HIPERFACE DSL ® manual (8017595).
      • 3) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 60°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Weight≤ 10 g
    • Ambient data
      Operating temperature range–30 °C ... +115 °C
      Storage temperature range–40 °C ... +125 °C, without package
      Relative humidity/condensation90 %, Condensation not permitted
      Enclosure ratingIP00
    • Classifications
      ECl@ss 5.027270590
      ECl@ss 5.1.427270590
      ECl@ss 6.027270590
      ECl@ss 6.227270590
      ECl@ss 7.027270590
      ECl@ss 8.027270590
      ECl@ss 8.127270590
      ECl@ss 9.027270590
      ECl@ss 10.027273805
      ECl@ss 11.027273901
      ECl@ss 12.027273901
      ETIM 5.0EC001486
      ETIM 6.0EC001486
      ETIM 7.0EC001486
      ETIM 8.0EC001486
      UNSPSC 16.090141112113

    Technical drawings

    AD-HF2DSL02
    Dimensional drawing
    AD-HF2DSL02
    PIN assignment HIPERFACE® pin assignment
    AD-HF2DSL02
    PIN assignment PIN assignment temperature sensor
    AD-HF2DSL02
    PIN assignment HIPERFACE DSL® pin assignment
  • View: View Gallery View List Show all
    Hide all