Machine vision solutions

A new dimension in vision

Machine vision solutions are ideal for automated inspection and measurement tasks. SICK’s robot guidance solutions, broad 2D and pioneering 3D vision portfolio, based on decades of innovation leadership, are used worldwide to solve a wide range of applications where there is a need to measure, locate, inspect, and identify.

More

2D machine vision

The powerful simplicity of vision

Optimize your productivity with 2D machine vision solutions for quality inspection, fine positioning, precise measurements, and identification. Our wide portfolio is designed to manage challenges in all industries still easily configured for your specific need.

More

3D machine vision

Vision intelligence in all dimensions

Bring your automation solutions to a new dimension with increased flexibility and reliability. Our pioneering 3D vision portfolio enables reliable object detection, true shape control, accurate dimensioning and precise item position – whether items are conveyed at high speed or are at rest.

More

Robot guidance

Flexible Automation made Easy

Take the next step in factory automation and unleash the full power of robot vision with easy-to-use 2D and 3D robot guidance systems from SICK. We make your robots smart by equipping them with sharp eyes and clever brains, ready to tackle today’s and tomorrow’s challenges in robot automation. All with focus on ease of use and reliable and high performance.

More

Deep Learning – AI solutions

AI solutions – the true power of automation

Take advantage of the opportunity to solve challenging tasks, recognize and implement patterns without programming effort.

More

Customizable solution with SICK AppSpace

We make machine vision accessible

Machine vision solutions make your manufacturing processes more efficient and competitive. But do they always meet your precise specifications? Now you can have customizable 2D and 3D vision sensors, driven by SICK AppSpace and tailored to your business.

More

Success stories

Explore how we successfully solve the challenges and applications of our customers.

More
Machine vision solutions
2D machine vision
3D machine vision
Robot guidance
Deep Learning – AI solutions
Customizable solution with SICK AppSpace
Success stories

Select your solution

You will find the right products or product families here

Filter by:
-40.0 °C 10.0 °C
40.0 °C 75.0 °C

235 results:

Result 1 - 8 out of 235

Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes, direct-marked codes, plain text
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Infrared
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Infrared
  • Lens: Integrated, 17.1 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 17.1 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes, direct-marked codes, plain text
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 9.6 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes, direct-marked codes, plain text
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 17.1 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red
  • Optical focus: Adjustable focus (electric)
  • Illumination: Integrated
  • Illumination color: Red
  • Lens: Integrated, 9.6 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes
  • Cold storage applications: no
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 9.6 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes
  • Cold storage applications: yes
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 9.6 mm
Details
Compare now
Piece
Image-based code readers, 2D machine vision
Lector62x
  • Codes/data cards: 1D codes, Stacked, 2D codes
  • Cold storage applications: yes
  • Sensor resolution: 1,280 px x 1,024 px
  • Internal lighting: Red, blue
  • Optical focus: Teach auto focus
  • Illumination: Integrated
  • Illumination color: Red, Blue
  • Lens: Integrated, 17.1 mm
Details
Compare now
Piece

Result 1 - 8 out of 235

At a glance

What is machine vision?

Vision solutions give machines the ability to ‘see’ and take actions to support or replace manual inspections tasks with the use of digital cameras and image processing. The technology is used in a wide range of industries and applications to automate the production process. Machine vision is a key technology to improve product quality and to optimize the production yield, cost, and throughput.
When to use 2D? 2D is ideal for applications where objects and features can be distinguished by different colors or contrast. It is also perfect for verification of textures, patterns, and codes.
When to use 3D? With the third dimension in 3D vision, it adds information about objects’ volume, height, pose, and actual shape. It can also be used to distinguish items of the same color or pattern, thus enabling more reliable solutions.

Machine vision highlights

Superior 3D performance The Ranger3 3D camera sets the standard for 3D machine vision solutions – creating new opportunities for vision machine builders and vision system integrators in a wide range of industrial applications.
Small sensor for quality checks and Deep Learning The ultracompact InspectorP61x fits into tiny spaces, and getting started to use it for inspection, positioning, and measuring is easy. The Quality Inspection SensorApp is included with the sensor, and deep learning functionality is available as licensed option.
The fastest way to high performance 3D The new 3D camera from SICK, Ruler3000, fits a wide variety of industrial needs. It offers high image quality at an unmatched measurement speed. Thanks to the guaranteed field-of-view concept, commissioning is easy.

SICK covers all your needs in machine vision. No matter if you search for a ready-to-use solution or possibilities to customize.

2D machine vision

2D vision sensors from SICK are easily configurable to solve a wide range of applications. With added flexibility, solving the most challenging task is easy with functionality that can be extended by programming. Together, with a broad range of 2D vision cameras for additional flexibility, you can be sure there is a suitable product to solve your automation challenges.

Find your 2D machine vision solution

3D machine vision

The 3D vision portfolio from SICK covers the full range from powerful high-speed 3D cameras to easily configurable stand-alone 3D vision sensors. Leveraging on different 3D technologies, there is always a match to solve your application in the best possible way.

Find your 3D vision solution

Robot guidance

The robot guidance portfolio from SICK covers the full range from powerful high-resolution 3D systems to easily configurable stand-alone 2D systems, ready to solve a specific automation task. The flexibility and modularity built in to our machine vision systems enables a combination of camera technology and localization algorithms to ensure the best solution for your application.

Find your robot guidance solution

We make machine vision accessible

Solutions, driven by SICK AppSpace, help you take a significant step towards the future and Industry 4.0. How? SICK AppSpace enables you to create completely new and adaptive solutions for automation applications.

Find you SICK AppSpace solution

Scalable vision systems

The Sensor Integration Machine (SIM) is opening up new possibilities for application solutions. Data from SICK sensors and cameras can be merged, evaluated, archived, and transmitted.

Find your Sensor Integration Machine

SICK's machine vision offer

SICK provides a range of services for machine vision:

  • Consulting and design
  • Commissioning and maintenance
  • Service contracts
  • Technical support and trainings

Get in touch

SICK Support Portal

SICK Lifetime Services

Did you search for identification solutions?

RFID, laser-based code scanners and image-based code readers: to provide genuinely efficient solutions for identification tasks, you need more than just one type of technology.

Learn more

Success stories

Explore how we successfully solve the challenges and applications of our customers.

3D localization with the Belt Pick SensorApp for pick-and-place tasks

more

Part localizer from SICK brings order to the chaos of mixed-up parts

more

Sensor solutions for robotics - Universal Robots and SICK head towards the factory of the future

more

Visionary-B 3D assistance system prevents accidents when driving backwards

more

Ranger3 irons out any issues for 3D inspection in steelworks

more

Jam jars: vacuums a necessity

More

Further stories

YouTube video: Inspection solutions from SICK
YouTube: Big 3D performance in a small package
Sensor solutions for robotics: Working together as equals

Downloads