3D machine vision
Ranger3 / Ranger3-60

V3DR3-60NE31111
1091560
Piece
Copy shortlink
    • Features
      Task

      Quality inspection, high-speed

      Measuring, 3D

      Technology3D line scanning
      Product categoryStreaming, flexible
      Shutter technologyGlobal-Shutter
      Example field of viewFree of choice by lens selection
      Exposure modeLinear / HDR
      IlluminationTo be ordered separately as accessories
      Data synchronizationFree running, encoder triggered, external triggering
      3D measurement
      Scatter measurement
      Reflectance measurement
      Spectral range400 nm ... 950 nm
      LensC-mount
      Optical format1″
      NoteTo be ordered separately as accessories
    • Mechanics/electronics
      Connection type

      Voltage – I/O: M12, 17-pin male connector

      Gigabit Ethernet: M12, 8-pin female connector, X-coded

      Connector materialM12: Nickel-coated brass
      Supply voltage24 V DC, ± 20 %
      Power consumption12 W
      Current consumption≤ 1.5 A
      Enclosure rating

      IP20

      IP65, by ProFlex protection hood

      IP67, by ProFlex protection hood

      Housing materialAluminum
      Housing colorBlue, powder-coated
      Weight330 g
      Dimensions (L x W x H)77 mm x 55 mm x 55 mm
    • Performance
      Image sensorCMOS sensor from SICK with ROCC technology, M30
      Sensor resolution2,560 px x 832 px
      Scan/frame rate

      46,000 3D profiles/s, in AOI

      7,000 3D profiles/s, full format

      Pixel size6 µm x 6 µm
      Maximum 3D height resolution16 bits, 1/16 subpixel
    • Interfaces
      Ethernet✔ , UDP/IP
      Data transmission rate1,000 Mbit/s
      Configuration softwareRanger3 Studio
      Operating systemWindows 7, Windows 10
      Programming interfaceGenAPI
      Digital input4 x HIGH = 10 V ... 28.8 V
      Digital output2 x TTL
      Encoder interfaceRS-422
    • Ambient data
      Shock load15 g, 3 x 6 directions
      Vibration load5 g, 58 Hz ... 150 Hz
      Ambient operating temperature0 °C ... +50 °C 1)
      Storage temperature–20 °C ... +70 °C 1)
      • 1) Non-condensing.
    • Classifications
      eCl@ss 5.027310205
      eCl@ss 5.1.427310205
      eCl@ss 6.027310205
      eCl@ss 6.227310205
      eCl@ss 7.027310205
      eCl@ss 8.027310205
      eCl@ss 8.127310205
      eCl@ss 9.027310205
      eCl@ss 10.027310205
      eCl@ss 11.027310205
      eCl@ss 12.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    V3DR3-60NE31111
    Dimensional drawing
    V3DR3-60NE31111
    Characteristic curve
    V3DR3-60NE31111
    Exploded view
  • View: View Gallery View List Show all
    Hide all