Identification of textile hanging apparels with RFID

At switches and junctions of overhead conveyor systems, the RFH5xx RFID read/write device identifies the trolleys transporting textile hanging goods which are labeled with transponders. The items married in this way can be led and traced from the warehouse to the picking stations as well as to goods issue. The trolleys can also be reliably separated, even at small object distances, thanks to the small reading fields of the RFH5xx product family. The use of RFID also saves space for installation of the RFH5xx.

  • Following product families can be used
    • Reading and writing of transponders in accordance with ISO/IEC 15693
    • Types: M18, M30 and 40 x 40 mm
    • Read range: Up to 80 mm
    • IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
    • Standard IO mode for operation as binary sensor
    • Rugged design in accordance with IP67
    • Ambient temperature: –25 °C to +80 °C