Copy counting

The DeltaPac MultiTask photoelectric sensor detects newspapers, magazines and supplements in the shingled stream. Detection is independent of the color and surface, and of the thickness of the products and height of the shingled stream. This achieves the highest non-contact, wear-free counting accuracy.

  • Following product families can be used
    • Delta-S technology®, four PinPoint 2.0 LEDs and two energy scales, combined with SIRIC® and distance measurement technology
    • Able to detect object contours with radii of up to 20 mm in any direction
    • For belt speeds up to 3.0 m/s or production rates of up to 200,000 packages per hour
    • Preconfigured sensors or custom setting of four operating modes via IO-Link
    • Compact housing (42 mm x 42 mm x 45 mm) with an IP 67 enclosure rating