Automated palletizing of newspaper packages

A Visionary-T Mini or Visionary-S 3D camera records the dimensions and position of the newspaper stack in order to give the robot the correct gripping position or gripping coordinates. The packing image of the 3D vision camera can be compared with stored reference images and monitored during palletizing.

  • Following product families can be used
    • Up to 30 3D images per second at full resolution (512 × 424 pixels)
    • High data quality and image dynamics with a very large contrast range
    • Compact housing
    • Temperature range: –10 °C to +50 °C
    • Enclosure rating: IP65, 67
    • 3D data transmission over industrial Gigabit Ethernet
    • Up to 30 color depth images per second
    • Works in absolute darkness and in daylight of up to 40 klx
    • Resolution: 640 px x 512 px; depth resolution down to the sub-millimeter
    • Output of 3D color data via a Gigabit Ethernet interface
    • Temperature range: 0 °C ... 50 °C (depending on the housing), enclosure rating: IP67
    • HDR mode