Rear collision warning

Whenever harvesters collide with objects in their surroundings, the results are almost always serious for the materials and people involved. The intelligent 3D assistance system with the Visionary-B vision sensor improves collision awareness in harsh outdoor environments. It provides a real-time image with optical and acoustic warning signals. Even in bright sunlight or heavy rain, it helps the operator of the harvester to detect objects in blind zones around the vehicle. This means the operator can focus on his main task.

  • Following product families can be used
    3D snapshot – two-eye principle for effective use in outdoor environments
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible