Contact
Feedback

Control of transport speed in a hygienic environment

The controlled transport of products is important for stable processes within machines. The DFS60 Inox incremental encoder generates accurate speed signals to control belt transport appropriately. The rugged encoder mechanical system is easy to mount. With its high enclosure rating and stainless-steel housing, the encoder is also suitable for use in environments with demanding hygiene requirements.

  • Following product families can be used
    High-resolution incremental encoder – durable and programmable
    • Housing, flange, and shaft made from stainless steel

    • Face mount flange, servo flange, or square flange with solid shaft and blind hollow shaft

    • IP67 enclosure rating

    • Resolution up to 65,536 pulses

    • Radial cable connection or M12 male connector

    • Electrical interfaces: TTL/RS-422, HTL/Push Pull, SinCos 1 Vpp

    • Can be programmed with the PGT-08-S and PGT-10-Pro as an option
TOP