Position detection of the crane gripper

The sheet metal coil is stored in the press shop. The A3M60 absolute encoder is used to record the linear position of the crane gripper in the vertical direction. Its innovative magnetic multiturn scanning enables the A3M60 to supply the absolute position of the crane gripper virtually maintenance-free.

  • Following product families can be used
    Compact, robust, powerful
    • Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
    • Face mount flange, servo flange or blind hollow shaft
    • Compact design (<70 mm)
    • Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
    • Connectivity: 3 x M12 male connector
    • Protection class up to IP67
    • Operating temperature: –30 to +80 °C (depending on type)