Positioning the lift

The AHM36 absolute encoder supplies the data to position the lift with higher levels of accuracy and higher repeatability. Depending on the control architecture of the early baggage storage used, the encoder is available with CANopen, IO-Link or SSI interface. Intelligent diagnostic functions evaluate maintenance intervals for the early baggage storage, thereby increasing system reliability. The mechanical installation of the AHM36 is extremely flexible thanks to the rotatable male connector or cable connection, various mounting hole patterns and many different shafts.

  • Following product families can be used
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K