Inductive proximity sensors
IMA

IMA30-40NE1ZC0K
6041796
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn0 mm ... 40 mm
      Installation typeNon-flush
      Connection typeMale connector M12, 4-pin
      Output functionAnalog
      Repeatability (Ta not constant)0.6 mm 1) 2) 3)
      Repeatability (Ta constant)± 0.1 mm
      Resolution≤ 10 µm
      Enclosure ratingIP67 4)
      Special featuresAnalog output
      Items supplied

      Mounting nut, brass, chromium-plated (2x)

      Washer, brass, chromium-plated, with locking teeth (2x)

      • 1) As per IEC 60947-5-2.
      • 2) Ub = DC 20 V ... 30 V.
      • 3) TA = 23 °C ± 5 °C.
      • 4) According to EN 60529: 2000-09.
    • Mechanics/electronics
      Supply voltage15 V DC ... 30 V DC
      Ripple≤ 20 % 1)
      Time delay before availability≤ 50 ms
      Temperature drift (of Sr)≤ 10 %
      No load current≤ 12 mA 2)
      Load current± 10 mA 3)
      Max. load resistance

      ≤ 400 Ω Ub = 15 V

      ≤ 1,000 Ω Ub = 30 V

      Output voltage QA1

      s = 0 mm: 0 V/-0 +0,4 V (23 °C)

      s = 20 mm: +5,2 V/ +-0,4 V (23 °C)

      s = 40 mm: +10 V/ +-0,4 V (23 °C)

      Output current QA2

      s = 0 mm: 4 mA/ +-0,8 mA (23 °C)

      s = 40 mm: 20 mA/ +-0,8 mA (23 °C)

      Output voltage0 V ... 10 V
      Bandwidth100 Hz 4)
      Short-circuit protection
      Reverse polarity protection
      Ambient operating temperature–25 °C ... +70 °C 5) 6)
      Housing materialBrass, chromium-plated
      Sensing face materialPlastic, PTB
      Housing length48.5 mm
      Thread length25 mm
      • 1) Of VS.
      • 2) Without load.
      • 3) At voltage output QA1.
      • 4) –3 dB if Sn = 20 mm.
      • 5) QA1 loaded, QA2 unloaded.
      • 6) QA1 loaded, QA2 loaded: see temperature reduction.
    • Safety-related parameters
      MTTFD87 years
      DCavg0%
      TM (mission time)20 years
    • Reduction factors
      NoteThe values are reference values which may vary
      Stainless steel (V2A, 304)Approx. 0.8
      Aluminum (Al)Approx. 0.4
      Copper (Cu)Approx. 0.4
      Brass (Br)Approx. 0.5
    • Installation note
      RemarkAssociated graphic see "Installation"
      A40 mm
      B120 mm
      C30 mm
      D120 mm
      EAluminium: 25 mm, Steel: 35 mm, Brass: 25 mm, Stainless steel: 20 mm
      F400 mm
    • Classifications
      eCl@ss 5.027270101
      eCl@ss 5.1.427270101
      eCl@ss 6.027270101
      eCl@ss 6.227270101
      eCl@ss 7.027270101
      eCl@ss 8.027270101
      eCl@ss 8.127270101
      eCl@ss 9.027270101
      eCl@ss 10.027270101
      eCl@ss 11.027270101
      eCl@ss 12.027274001
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IMA30-40NE1ZC0K
    Installation note Non-flush installation
    IMA30-40NE1ZC0K
    Connection type
    IMA30-40NE1ZC0K
    Connection diagram Cd-022
    IMA30-40NE1ZC0K
    Temperature derating
    IMA30-40NE1ZC0K
    Response diagram IMA30
    IMA30-40NE1ZC0K
    Dimensional drawing IMA30, connector, non-flush
  • View: View Gallery View List Show all
    Hide all