Contact
Feedback

Hand-held scanners
IDM16x / IDM160 Corded

IDM160-300S USB Kit
6054545
Preferred type – always available from stock
Items included: Connection cable (1), IDM160-300S (1)
Please note: Should you require further technical data, this can be found with the single scanner and the other parts of the kit.
  • Copy shortlink
    • Features
      VersionStandard Range
      ApplicationIndustrial
      Scanner design1D code hand-held scanner
      Light sourceVisible red light (630 nm)
      Scanning frequency≤ 500 Hz
      Code resolution≥ 0.076 mm
      Reading distance20 mm ... 850 mm 1)
      • 1) For details see reading field diagram.
    • Mechanics/electronics
      Supply voltage5 V DC, ± 10 %
      Current consumption

      Operation (vibration activated): 230 mA

      Operation (vibration deactivated): 180 mA

      Standby: 80 mA

      Housing colorBlue, gray
      Enclosure ratingIP65
      Weight208 g, without cable
      Dimensions (L x W x H)104 mm x 76.3 mm x 176 mm
    • Performance
      Readable code structures1D
      Bar code typesCodabar, Code 39, Code 32, UPC-A, UPC-E, Standard and Industrial 2 of 5, Interleaved & Matrix 2 of 5, Code 128, UCC/EAN-128, Code 11, Code 93, German ITF Postal Code, Mainland China Postal Code, Telepen, MSI/Plessey, UK/Plessey, Limited/Expanded GS1 DataBar, Code 39 Trioptic, IATA, UPC / EAN / JAN (with addition)
    • Interfaces
      USB
      FunctionKeyboard wedge, COM-Port emulation
      Optical indicators2 LEDs (operational status, good read)
      Acoustic indicatorsBeeper, can be switched off
      VibrationYes
      Configuration softwareIDM Setup Tool
    • Ambient data
      Shock resistance50 drops from 2 m height on concrete
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–40 °C ... +70 °C
      Permissible relative humidity± 95 %, Non-condensing
      Ambient light immunity100,000 lx
    • Classifications
      ECl@ss 5.027280101
      ECl@ss 5.1.427280101
      ECl@ss 6.027280101
      ECl@ss 6.227280101
      ECl@ss 7.027280101
      ECl@ss 8.027280101
      ECl@ss 8.127280101
      ECl@ss 9.027280101
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    IDM160-300S USB Kit
    Reading field diagram IDM14x-3xxS Standard Range IDM16x-3xxS Standard Range
  • View: View Gallery View List Show all
    Hide all
TOP