Fixed mount bar code scanners
CLV69x / CLV690-0/1

CLV690-1000
1056601
Available from stock
Piece
Copy shortlink
    • Features
      VersionStandard Density
      Connection typeDepending on the cloning plug used
      Reading fieldOscillating mirror
      Scanning methodLine scanning
      Sensor typeLine scanner
      Optical focusAuto focus (alternative: dynamic focus control)
      No. of distance configurations≤ 8
      Focus adjustment time≤ 20 ms
      Focus trigger sourceData interface / Digital inputs
      Light source
      Light spotLaser, Visible, Red, 660 nm
      Laser class2 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle≤ 50°
      Scanning frequency400 Hz ... 1,200 Hz
      Code resolution0.25 mm ... 1 mm
      Reading distance500 mm ... 2,100 mm 1)
      Oscillating mirror functionsFixed (adjustable position), oscillating (variable or fixed amplitude), one shot
      Oscillation frequency0.5 Hz ... 4 Hz
      Angle of deflection–20° ... 20° (can be adjusted via software)
      • 1) For details see reading field diagram.
    • Mechanics/electronics
      Connection typeDepending on the cloning plug used
      Supply voltage18 V DC ... 30 V DC
      Power consumption17 W
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Front screenGlass
      Enclosure ratingIP65 (EN 60529/A1 (2002-02))
      Weight2,200 g
      Dimensions (L x W x H)182 mm x 128 mm x 97 mm
    • Performance
      Readable code structures1D codes
      Bar code typesInterleaved 2 of 5, all current code types, Codabar, Code 128, Code 39, Code 93, GS1-128 / EAN 128, UPC / GTIN / EAN
      Print ratio2:1 ... 3:1
      No. of codes per scan

      1 ... 20 (Standard decoder)

      1 ... 6 (SMART decoder)

      No. of codes per reading interval1 ... 50 (auto-discriminating)
      No. of characters per reading interval5,000
      No. of multiple readings1 ... 100
    • Interfaces
      Ethernet✔ , TCP/IP
      RemarkOnly with cloning plug I/O, CAN IN/OUT or CAN Redundant
      FunctionHost, AUX
      Data transmission rate10/100 MBit/s
      PROFINET
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      RemarkOnly with cloning plug I/O, CAN IN/OUT or CAN Redundant
      FunctionPROFINET Single Port, PROFINET Dual Port
      EtherNet/IP™
      RemarkOnly with cloning plug I/O, CAN IN/OUT or CAN Redundant
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-232, RS-422, RS-485
      RemarkOnly with cloning plug D-Sub and Ethernet
      FunctionHost, AUX (only RS-232)
      Data transmission rate0.3 kBaud ... 115.2 kBaud, AUX: 57.6 kBaud (RS-232)
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server)
      Data transmission rate20 kbit/s ... 1 Mbit/s
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      DeviceNet™
      Type of fieldbus integrationOptional, over external connection module CDM + CMF
      Digital inputs6 (“Sensor 1” ... “Sensor 6”)
      Digital outputs4 (“Result 1” ... “Result 4”)
      Reading pulseDigital inputs, serial interface, auto pulse, CAN
      Optical indicators

      6 LEDs (Ready)

      Result

      Laser

      Data

      CAN

      LNK TX

      Bar graph for displaying the reading rate percentage (10 LEDs)

      Control elements2 buttons
      Parameter storageIntegrated in cloning plug
      Configuration softwareSOPAS ET
    • Ambient data
      Electromagnetic compatibility (EMC)

      EN 61000-6-4 (2007-01) + A1 (2011)

      EN 61000-6-2:2005-08

      Vibration resistanceEN 60068-2-6:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature0 °C ... +40 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Ambient light immunity2,000 lx, on bar code
    • Classifications
      ECl@ss 5.027280102
      ECl@ss 5.1.427280102
      ECl@ss 6.027280102
      ECl@ss 6.227280102
      ECl@ss 7.027280102
      ECl@ss 8.027280102
      ECl@ss 8.127280102
      ECl@ss 9.027280102
      ECl@ss 10.027280102
      ECl@ss 11.027280102
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090143211701

    Technical drawings

    CLV690-1000
    Dimensional drawing
    CLV690-1000
    Reading field diagram
    CLV690-1000
    Deflection width
  • View: View Gallery View List Show all
    Hide all

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more