Fibers
LLX

LLTE-R1300111020E3
2115012
Items included: LLAC-AB10 (1), LLAC-AB13 (1), LLAC-FC (1)
Piece
Copy shortlink
    • Features
      Device typeFibers
      Functional principleProximity system
      Fiber-optic cable cuttable
      Special featuresCoaxial fiber arrangement
      Adapter sleeves requiredYes (1 x LLAC-AB10 / 1 x LLAC-AB13)
      Items supplied1 x fiber cutter (LLAC-FC), M3 mounting set (2 x M3 nut + 2 x M3 washer), 2 x fiber adapter bushing (1 x LLAC-AB10 + 1 x LLAC-AB13)
    • Mechanical data
      HousingCylindrical with thread
      Design detailRadial
      Thread diameter (housing)M3
      Connection detail
      Cable diameter1 x 1.0 mm (sender) / 1 x 1.3 mm (receiver)
      Length of cable (L)2 m
      Bending radius5 mm
      Material
      HousingStainless steel, Stainless steel V2A (1.4301)
      CablePlastic, PE
      FibersPlastic, PMMA
      Fiber diameter (and quantity of fibers)1 x 0.5 mm (sender) / 9 x 0.25 mm (receiver)
    • Ambient data
      Ambient operating temperature–40 °C ... +60 °C
      RoHS certificate
    • Classifications
      eCl@ss 5.027270905
      eCl@ss 5.1.427270905
      eCl@ss 6.027270905
      eCl@ss 6.227270905
      eCl@ss 7.027270905
      eCl@ss 8.027270905
      eCl@ss 8.127270905
      eCl@ss 9.027270905
      eCl@ss 10.027270905
      eCl@ss 11.027270905
      eCl@ss 12.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL180T
      Operating mode 16 µs25 mm
      Operating mode 70 µs60 mm
      Operating mode 250 µs115 mm
      Operating mode 2 ms250 mm
      Operating mode 8 ms280 mm
    • Sensing ranges with GLL170
      Operating mode 250 µs30 mm
    • Sensing ranges with GLL170T
      Operating mode 50 µs40 mm
      Operating mode 250 µs65 mm

    Technical drawings

    LLTE-R1300111020E3
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all