Fibers
LLX
LLTE-A1300111005E41ZZZZZZZS021
2128123
Copy shortlink
-
Technical details
-
Downloads
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
Features
Device type | Fibers |
Functional principle | Proximity system |
Fiber-optic cable cuttable | ✔ |
Special features | Coaxial fiber arrangement |
Adapter sleeves required | Yes (premounted / glued: 1 x LLAC-AB10 / 1 x LLAC-AB13) |
Items supplied | M3 mounting set (2 x M3 nut + 2 x M3 washer), 2 x fiber adapter bushing (1 x LLAC-AB10 + 1 x LLAC-AB13) |
Mechanical data
Housing | Cylindrical with thread |
Design detail | Axial |
Thread diameter (housing) | M3 |
Connection detail | | Cable diameter | 1 x 1.0 mm (sender) / 1 x 1.3 mm (receiver) | Length of cable (L) | 376 mm | Bending radius | 15 mm |
|
Material | | Housing | Stainless steel, Stainless steel V2A (1.4301) | Cable | Plastic, PE | Fibers | Plastic, PMMA |
|
Fiber diameter (and quantity of fibers) | 1 x 0.5 mm (sender) / 9 x 0.25 mm (receiver) |
Ambient data
Ambient operating temperature | –40 °C ... +60 °C |
RoHS certificate | ✔ |
Classifications
eCl@ss 5.0 | 27270905 |
eCl@ss 5.1.4 | 27270905 |
eCl@ss 6.0 | 27270905 |
eCl@ss 6.2 | 27270905 |
eCl@ss 7.0 | 27270905 |
eCl@ss 8.0 | 27270905 |
eCl@ss 8.1 | 27270905 |
eCl@ss 9.0 | 27270905 |
eCl@ss 10.0 | 27270905 |
eCl@ss 11.0 | 27270905 |
eCl@ss 12.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.