Fibers
LLX

Your Benefits

  • Simple installation
  • Solutions for difficult-to-access installation sites
  • High degree of economic efficiency
  • Compact mechanical engineering thanks to the minimal space requirements of the fibers
  • Solution for a wide range of detection tasks

Product selection

LLX.ui.config.teaser.header.msg

Individual product configuration

LLX.ui.config.teaser.configuration.msg

Standard products

LLX.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:
254.0 mm 2700.0 mm
2.0 mm 15.0 mm

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

19 results:

Result 1 - 19 out of 19

View:

Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Through-beam system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M4
Piece
Details
Compare now
Fibers
LLX
  • Functional principle: Proximity system
  • Jacket material: Plastic
  • Thread diameter (housing): M3
Piece
Details
Compare now

Result 1 - 19 out of 19

    Overview

    Special ambient conditions require special solutions. A common reason for use of fiber-optic sensors is tight installation space. Fibers from SICK can be laid flexibly at the most remote detection locations. They are space-saving and can be mounted in nearly any area thanks to the tiny size of the end sleeves. The product range is structured for good clarity as well as quick generation of new variants and also offers an excellent price/performance ratio. Combined with SICK fiber-optic sensors, the fibers can be used for the widest range of detection tasks, including strict precision requirements.

    At a glance
    • Proximity and through-beam fibers
    • Threaded and smooth sleeve heads available
    • Axial and radial fiber optic head alignment available
    • Fiber optic heads with tiny dimensions
    • Ambient condition-specific fiber lengths
    • Product range constantly being extended to include new variants
    • Excellent price/performance ratio

    Advantages

    Solution for a wide range of detection tasks and installation situations

    Fiber-optic sensors can be used where things get tight – both in terms of small installation spaces and when detection tasks are challenging. The LLX fiber-optic sensors from SICK guide the emitted light of the corresponding fiber-optic sensor to any detection location, no matter how small, and back again for evaluation. The fiber-optic sensors from SICK enable a high degree of parameter adjustment to any application, making them highly flexible in many aspects.

    Tiny fiber-optic heads with minimum sleeve diameters of up to 1.5 mm can also be accommodated in very limited installation spaces – an important feature of sensors in increasingly compact machines.

    Combined with SICK fiber-optic sensors for evaluating the signals, the fibers are the ideal solution for the widest range of detection tasks, even with strict precision requirements.

    The LLX fiber-optic product range offers both through-beam and photoelectric sensor variants with smooth sleeves or threaded heads. You can also select between axial and radial fiber-optic heads. In addition, problem-free length adjustment as required is possible at an outstanding price-performance ratio.

    Thanks to the small sizes of the fiber-optic heads, sensors can be used even when space is tight. Together with the corresponding fiber-optic sensors, different applications can be solved, and at a reasonable price. This enables the automation of compact machine designs with high efficiency.

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Housing materialStainless steel
    All technical data can be found accompanying the individual product

    Downloads