Contact
Feedback

Mid range distance sensors

The perfect combination of range, reliability, precision and price

SICK’s mid range distance sensors provide sensing ranges from 50 mm up to 50,000 mm, enabling them to be used in a wide range of applications. Due to their highly reliable measurements on objects of different colors and textures, process reliability can be improved. Plus, all sensors have easy-to-understand setup and programming, ensuring they can be commissioned quickly. The perfect combination of range, reliability, precision and price.

Filter by:
10000.0 mm 50000.0 mm

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Product family Dx50-2
The new era in distance measurement
  • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
  • Output rate up to 3,000/s
  • Repeatability: 0.5 mm to 5 mm
  • Reliable, patented HDDM time-of-flight technology
  • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
  • Shape comparison integrated in sensor
  • IO-Link, analog and digital output
  • Display with intuitive operation and easy-teach option
  • Enclosure rating IP 65 and IP 67
Product family Dx50
Measuring distances – reliable, precise and versatile
  • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
  • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
  • Different performance levels depending on the product and laser class
  • Various interfaces: Digital, analog or serial
  • Display with intuitive and consistent operating concept
  • Rugged zinc die cast housing
  • Wide operating temperature range from –30 °C to +65 °C
Product family Dx35
Larger than life performance – flexible measurement and detection up to 35 m
  • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
  • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
  • Devices with analog and digital output, or just switching
  • Infrared or red emitted light in laser class 1 or 2
  • Repeatability: 0.5 mm to 5 mm
  • Compact housing size
  • IO-Link

Result 1 - 3 out of 3

TOP