Long range distance sensors
DME5000

DME5000-112
1023668
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V, limit values
      Ripple< 5 Vpp 1)
      Initialization time1.5 s 2)
      Housing materialMetal (zinc diecast)
      Window materialGlass
      Connection typeMale connector, 2 x M12, 5-pin, B-coded, 1 x M16, 8-pin, B-coded
      IndicationDisplay
      WeightApprox. 1,650 g
      Current consumptionAt 24 V DC < 250 mA
      Dimensions (W x H x D)61 mm x 101 mm x 176 mm
      Enclosure ratingIP65
      Protection classII 3)
      • 1) May not fall short of or exceed VS tolerances.
      • 2) After loss of reflector < 1 s at max. speed Vmax < 1 m/s.
      • 3) Reference voltage DC 32 V.
    • Performance
      Measuring range0.15 m ... 70 m, on “diamond grade” reflective tape 1)
      TargetReflector
      Resolution0.05 mm ... 5 mm
      Repeatability0.5 mm 1) 2)
      Accuracy± 2 mm
      Response time6 ms
      Output time2 ms
      Light sourceLaser, red 3)
      visible red light
      Laser class2, complies with 21 CFR 1040.10 and 1040.11 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)

      130 mm (at 70 m)

      270 mm (at 150 m)

      360 mm (at 220 m)

      Max. movement speed10 m/s
      • 1) On “diamond grade” reflective tape.
      • 2) Statistical error 1 σ, environmental conditions constant, min. warm-up time 10 min.
      • 3) Average service life of 50,000 h at TA = +25 °C.
    • Interfaces
      PROFIBUS DP
      Digital output
      Number2
      TypePush-pull: PNP/NPN
      Maximum output current IA≤ 100 mA 1) 2)
      Multifunctional input (MF)1 x MF 3) 4)
      • 1) Max. 100 nF/20 mH.
      • 2) HIGH = > VS - 3 V / LOW = < 2 V.
      • 3) HIGH = > 12 V / LOW = < 3 V.
      • 4) Not reverse-polarity protected.
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-2, EN 55011
      Ambient temperature, operation

      –10 °C ... +55 °C

      –10 °C ... +75 °C, operation with cooling case

      Ambient temperature, storage–25 °C ... +75 °C
      Effect of air pressure0.3 ppm/hPa
      Effect of air temperature1 ppm/K
      Temperature driftTyp. 0.1 mm/K
      Typ. Ambient light immunity≤ 40,000 lx
      Mechanical load

      Shock: (EN 600 68-2-27 / –2-29)

      Sine: (EN 600 68-2-6)

      Noise: (EN 600 68-2-64)

    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DME5000-112
    Dimensional drawing DME5000 PROFIBUS
    DME5000-112
    Working range diagram DL1000 measuring range based on measurement cycle time and reflector type
    DME5000-112
    Connection type DME4/5xxx PROFIBUS Connector 2 x M12, 5-pin, B-coded, BUS IN, BUS OUT, 1 x M16, 8-pin
    DME5000-112
    Connection diagram
    DME5000-112
    Adjustment possible
  • View: View Gallery View List Show all
    Hide all