Contact
Feedback

Linear measurement sensors
OLV

The New Dimension in Non-Contact Length and Speed Measurement

Your Benefits

  • Non-contact measurement ensures high level of repeatability
  • Process and quality optimization thanks to precise speed and material detection
  • Significant reduction in material costs due to non-slip cutting control
  • High degree of flexibility thanks to material-independent measurement
  • Cost-effective solutions with an attractive price-performance ratio
  • User-friendly process integration using configurable multifunctional interface
  • Easy replacement of existing mechanical systems
  • The maintenance-free, non-contact measuring system significantly reduces maintenance costs

Overview

The New Dimension in Non-Contact Length and Speed Measurement

Tactile measuring wheels, measuring rollers or tachometers often cause measuring errors and damage to measured objects due to slippage, vibration, contamination and wear. The compact OLV range of linear measurement sensors from SICK offers an accurate, user-friendly and durable solution for such systems. Your decisive advantage: they provide a non-contact, material-independent measurement.These non-contact, material-independent sensors, which are based on the laser-Doppler principle, deliver a typical measurement accuracy of ± 0.05%. The OLV sensors are lightweight, maintenance-free, permanently calibrated and measure practically any surface or color without parameter reconfiguration.

At a glance
  • Non-contact, material-independent length and speed measurement
  • Permanently calibrated, maintenance-free measuring system
  • Measurement accuracy of up to ± 0.05 % (depends on total measuring length)
  • Sensing range: 120 mm (optional 240 mm)
  • Compact dimensions: 167 mm x 94 mm x 39 mm (l x w x h)
  • Rugged aluminum housing
  • Weight: approx. 1 kg
  • Quick configuration and plug and play commissioning

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Reading distance

    120 mm ± 5 mm

    240 mm ± 10 mm

    Serial✔ , RS-232
    RS-422
    RS-485
    Incremental✔ , TTL
    Output time20 ms
    Light sourceLaser, infrared
    Ambient temperature operation+10 °C ... +45 °C
    Ambient storage temperature–25 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP