Contact
Feedback

2D LiDAR sensors
TiM3xx

The safe and reliable detection solution

Your Benefits

  • Low operating costs
  • Flexible installation due to compact dimensions
  • Low implementation and replacement costs due to M12 x 12 or D-Sub male connector
  • Long battery service life when used in battery-operated vehicles
  • Easy commissioning thanks to preconfigured field sets
  • Low costs as a result of monitoring large fields (up to 235 m²) with just one scanner
  • No cabling required between sender and receiver
  • For TiM3xxS only: Can be used in safety-related applications

Overview

The safe and reliable detection solution

The TiM3xx 2D LiDAR sensor uses HDDM technology, which minimizes machine downtimes thanks to high measurement accuracy and ambient light immunity. Its monitoring field can reach up to 10 m. Commissioning is quick and easy thanks to 16 preconfigured field sets (each with 3 fields), which are selected via the input circuit. The TiM3xx is flexible, cost-effective, and user-friendly. It is particularly suitable for mobile and stationary applications in factory automation and logistics automation. A version certified for safety-related applications according to EN ISO 13849-1:2015 is also available (TiM3xxS). Low power consumption and a compact and rugged design makes the TiM3xx ideal for use on mobile platforms.

At a glance
  • Incredibly compact, light, and economical sensor
  • Field evaluation using intelligent software algorithms
  • Configuration interface accessible from the side
    when the device is mounted
  • Low power consumption (typically 4 W)
  • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015

 

Industry 4.0 is picking up speed: Automated flexibility for mobile vehicles and carts

Our modular solutions portfolio for mobile platforms now makes it possible to implement line guidance, navigation, positioning, environmental recognition, security and load handling with ease.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor / Outdoor
    Measurement principleHDDM+ / HDDM
    Integrated applicationField evaluation, Field evaluation with flexible fields, Protective field evaluation with flexible fields
    Aperture angle
    Horizontal270°
    Angular resolution

    0.33°

    Working range0.05 m ... 10 m, > 50% remission
    Scanning range
    At 10% remission2 m ... 8 m
    Scanning frequency15 Hz
    Ambient operating temperature–25 °C ... +50 °C 1)
    Digital inputs

    4

    4 (PNP, for field set switching)

    Digital outputs

    3 (NPN, additional 1 x “Device Ready”)

    3 (PNP, additional 1 x “Device Ready”)

    3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)

    Weight150 g / 250 g
    • 1) IEC 60068-2-14:2009.
All technical data can be found accompanying the individual product

Downloads

TOP