2D LiDAR sensors
TiM

TiM240-2050300
1104981
Piece
Copy shortlink
    • Features
      Measurement principleHDDM+
      ApplicationIndoor
      Light sourceInfrared (850 nm)
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal240°
      Scanning frequency14.5 Hz
      Angular resolution
      Working range0.05 m ... 10 m
      Scanning range
      At 10% remission0.05 m ... 3 m, depending on the angle
    • Mechanics/electronics
      Connection type

      1 x “Ethernet” connection, 4-pin M12 female connector

      1 x connection “Power”, 5-pin, M12 male connector

      Supply voltage10 V DC ... 28 V DC
      Power consumptionTyp. 2.9 W
      Housing colorLight blue (RAL 5012)
      Enclosure ratingIP65 (IEC 60529:1989+AMD1:1999+AMD2:2013)
      Protection classIII (IEC 61140:2016-1)
      Weight150 g, without connecting cables
      Dimensions (L x W x H)60 mm x 60 mm x 75.8 mm
    • Performance
      Response timeTyp. 70 ms
      Detectable object shapeAlmost any
      Systematic error± 40 mm 1)
      Statistical error30 mm 1)
      Integrated applicationOutput of measurement data
      • 1) Typical value; actual value depends on environmental conditions.
    • Interfaces
      Ethernet✔ , TCP/IP
      Digital inputs0
      Digital outputs1 (Push-pull, "Device Ready")
      Optical indicators2 LEDs ("device ready")
    • Ambient data
      Object remission4 % ... 1,000 % (reflectors)
      Electromagnetic compatibility (EMC)IEC 61000-6-3:2006+AMD1:2010 / IEC 61000-6-2:2005
      Vibration resistance
      Sine resonance scan10 Hz ... 1,000 Hz 1)
      Sine test10 Hz ... 500 Hz, 5 g, 10 frequency cycles 1)
      Noise test5 Hz ... 250 Hz, 4.24 g RMS, 5 h 2)
      Shock resistance

      25 g, 6 ms, ± 1,000 continuous shocks/axis 3)

      50 g, 3 ms, ± 5,000 continuous shocks/axis 3)

      50 g, 3 ms, ± 3 single shocks/axis 3)

      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–30 °C ... +70 °C
      Ambient light immunity30,000 lx
      • 1) IEC 60068-2-6:2007.
      • 2) IEC 60068-2-64:2008.
      • 3) IEC 60068-2-27:2008.
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ECl@ss 10.027270913
      ECl@ss 11.027270913
      ECl@ss 12.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090141111615

    Technical drawings

    TiM240-2050300
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all