Contact
Feedback

2D LiDAR sensors
LD-OEM / Indoor

LD-OEM1500
1060828
Availability on request
Piece
Copy shortlink
    • Features
      ApplicationIndoor
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal360°
      Scanning frequency5 Hz ... 20 Hz
      Angular resolution

      0.125°

      0.1875°

      0.25°

      0.375°

      0.5°

      0.75°

      Working range0.5 m ... 250 m
      Scanning range
      At 10% remission55 m
      At 90% remission180 m
      Fog correctionNo
    • Mechanics/electronics
      Connection type3 x M12 male connector/female connector
      Supply voltage24 V DC ... 24 V DC, ± 15 %
      Power consumption36 W
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Enclosure ratingIP65
      Protection classIII
      Weight2.4 kg
      Dimensions (L x W x H)115 mm x 120 mm x 222 mm
    • Performance
      Detectable object shapeAlmost any
      Systematic error± 10 mm 1)
      Statistical error15 mm 1)
      Integrated applicationField evaluation
      Number of field sets6 fields
      Simultaneous evaluation cases10
      • 1) Actual value depends on environmental conditions.
    • Interfaces
      Ethernet✔ , TCP/IP
      Data transmission rate≤ 100 Mbit/s
      Serial✔ , RS-232
      Data transmission rate19,200 Baud ... 115,200 Baud
      Digital outputs4 (digital)
      Optical indicators4 LEDs (Status display)
    • Ambient data
      Ambient operating temperature0 °C ... +50 °C
      Storage temperature–20 °C ... +80 °C
      Permissible relative humidity85 %, Non-condensing
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ECl@ss 10.027270913
      ECl@ss 11.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    LD-OEM1500
    Dimensional drawing
    LD-OEM1500
    Working range diagram
  • View: View Gallery View List Show all
    Hide all
TOP