Capacitive proximity sensors
CM

CM30-16BPP-EC1
6058153
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn0 mm ... 16 mm
      Safe sensing range Sa12.24 mm 1)
      Installation typeFlush
      Switching frequency50 Hz
      Connection typeMale connector M12, 4-pin
      Switching outputPNP
      Output functionComplementary
      Output characteristicWire configurable
      Electrical wiringDC 4-wire
      AdjustmentPotentiometer, 11 turns (Sensitivity)
      Enclosure rating

      IP67

      IP68 2)

      IP69K

      Items supplied

      Mounting nut, PA12 plastic (2x)

      Screwdriver for potentiometer adjustment (1 x)

      • 1) For flush mounting in electrically conductive materials Sa = 0.8 x Sr at temperatures <0 °C and >60 °C.
      • 2) 1 m water depth / 60 min.
    • Mechanics/electronics
      Supply voltage10 V DC ... 36 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 2 V DC 2)
      Current consumption12 mA 3)
      Time delay before availability≤ 200 ms
      Hysteresis3 % ... 20 %
      Reproducibility≤ 5 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistanceAccording to EN 60068
      Ambient operating temperature–30 °C ... +85 °C 6)
      Ambient temperature, storage–40 °C ... +85 °C
      Housing materialPlastic, PBT
      Housing length74 mm
      Thread length59.5 mm
      Tightening torque, max.≤ 7.5 Nm
      UL File No.NRKH.E191603
      • 1) Of Ub.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Of Sr.
      • 5) Ub and Ta constant.
      • 6) +120 °C short time, at the front of the sensor.
    • Safety-related parameters
      MTTFD919 years
      DCavg0 %
      TM (mission time)20 years
    • Reduction factors
      NoteThe values are reference values which may vary
      Metal1
      Water1
      PVCApprox. 0.4
      OilApprox. 0.25
      Glass0.6
      Ceramics0.5
      Alcohol0.7
      Wood0.2 ... 0.7
    • Installation note
      RemarkAssociated graphic see "Installation"
      B30 mm
      C30 mm
      D48 mm
      F48 mm
    • Classifications
      eCl@ss 5.027270102
      eCl@ss 5.1.427270102
      eCl@ss 6.027270102
      eCl@ss 6.227270102
      eCl@ss 7.027270102
      eCl@ss 8.027270102
      eCl@ss 8.127270102
      eCl@ss 9.027270102
      eCl@ss 10.027270102
      eCl@ss 11.027270102
      eCl@ss 12.027274201
      ETIM 5.0EC002715
      ETIM 6.0EC002715
      ETIM 7.0EC002715
      ETIM 8.0EC002715
      UNSPSC 16.090139122230

    Technical drawings

    CM30-16BPP-EC1
    Installation note Flush installation
    CM30-16BPP-EC1
    Shock and vibration resistance
    CM30-16BPP-EC1
    Electromagnetic compatibility (EMC)
    CM30-16BPP-EC1
    Connection diagram Cd-006
    CM30-16BPP-EC1
    Characteristic curve CM30, Flush installation
    CM30-16BPP-EC1
    Dimensional drawing CM30, flush, connector
  • View: View Gallery View List Show all
    Hide all