Capacitive proximity sensors
CM

CM30-16BAP-KW1
6028411
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn2 mm ... 16 mm
      Safe sensing range Sa11.52 mm
      Installation typeFlush
      Switching frequency10 Hz
      Connection typeCable, 2-wire, 2 m 1)
      Output functionNC or NO
      Electrical wiringAC 2-wire
      AdjustmentPotentiometer, 11 turns (Sensitivity)
      Enclosure ratingIP67 (According to EN 60529)
      Items supplied

      Mounting nut, PA12 plastic (2x)

      Screwdriver for potentiometer adjustment (1 x)

      • 1) Do not bend below 0 °C.
    • Mechanics/electronics
      Supply voltage20 V AC ... 250 V AC
      Ripple≤ 10 % 1)
      Voltage drop≤ 10 V DC 2)
      Current consumption10 mA 3)
      Time delay before availability≤ 100 ms
      Hysteresis4 % ... 20 %
      Reproducibility≤ 5 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2 6)
      Continuous current Ia≤ 500 mA
      Cable materialPVC
      Conductor size0.5 mm²
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +80 °C
      Housing materialPlastic, PBT
      Housing length63.6 mm
      Thread length50 mm
      Tightening torque, max.≤ 7.5 Nm
      • 1) Of Ub.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Of Sr.
      • 5) Ub and Ta constant.
      • 6) In EMC critical applications, conducted interference levels may lie within the frequency range of the oscillator. This can cause changes to the output signal. (See operating instructions.).
    • Safety-related parameters
      MTTFD815 years
      DCavg0 %
      TM (mission time)20 years
    • Reduction factors
      NoteThe values are reference values which may vary
      Metal1
      Water1
      PVCApprox. 0.4
      OilApprox. 0.25
      Glass0.6
      Ceramics0.5
      Alcohol0.7
      Wood0.2 ... 0.7
    • Installation note
      RemarkAssociated graphic see "Installation"
      B30 mm
      C30 mm
      D48 mm
    • Classifications
      eCl@ss 5.027270102
      eCl@ss 5.1.427270102
      eCl@ss 6.027270102
      eCl@ss 6.227270102
      eCl@ss 7.027270102
      eCl@ss 8.027270102
      eCl@ss 8.127270102
      eCl@ss 9.027270102
      eCl@ss 10.027270102
      eCl@ss 11.027270102
      eCl@ss 12.027274201
      ETIM 5.0EC002715
      ETIM 6.0EC002715
      ETIM 7.0EC002715
      ETIM 8.0EC002715
      UNSPSC 16.090139122230

    Technical drawings

    CM30-16BAP-KW1
    Installation note Flush installation
    CM30-16BAP-KW1
    Connection diagram Cd-013
    CM30-16BAP-KW1
    Characteristic curve CM30, Flush installation
    CM30-16BAP-KW1
    Dimensional drawing CM30, flush, cable
  • View: View Gallery View List Show all
    Hide all