Capacitive proximity sensors
CM

CM12-08EBP-KW1
6051029
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      Thread sizeM12 x 1
      DiameterØ 12 mm
      Sensing range Sn

      0.5 mm ... 8 mm 1)

      0.5 mm ... 4 mm 2)

      Safe sensing range Sa5.76 mm
      Installation typeNon-flush / flush 3)
      Switching frequency15 Hz
      Connection typeCable, 4-wire, 2 m 4)
      Switching outputPNP / NPN
      Output functionProgrammable
      Output characteristicWire configurable 5)
      Electrical wiringDC 4-wire
      Adjustment

      Single teach-in button (Sensitivity)

      Cable (Sensitivity)

      Enclosure ratingIP68 (According to EN 60529) 6)
      Items suppliedMounting nut, PA12 plastic (2x)
      • 1) For non-flush installation.
      • 2) For flush mounting.
      • 3) For flush mounting, Teach-in necessary.
      • 4) Do not bend below 0 °C.
      • 5) Automatic detection.
      • 6) 1.3 m water depth / 60 min.
    • Mechanics/electronics
      Supply voltage10 V DC ... 36 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 2.5 V DC 2)
      Current consumption12 mA 3)
      Time delay before availability≤ 120 ms
      Hysteresis3 % ... 20 %
      Reproducibility≤ 5 % 4) 5)
      EMCAccording to EN 60947-5-2 6)
      Continuous current Ia≤ 200 mA
      Cable materialPVC
      Conductor size0.14 mm²
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–20 °C ... +85 °C
      Ambient temperature, storage–40 °C ... +85 °C
      Housing materialPlastic
      Housing length84.7 mm
      Thread length46.5 mm
      Tightening torque, max.≤ 1 Nm
      UL File No.NRKH.E191603
      • 1) Of Ub.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Of Sr.
      • 5) Ub and Ta constant.
      • 6) For non-flush installation min. 1 x Sn and sensor grounded.
    • Safety-related parameters
      MTTFD603 years
      DCavg0 %
      TM (mission time)20 years
    • Reduction factors
      NoteThe values are reference values which may vary
      Metal1
      Water1
      PVCApprox. 0.4
      OilApprox. 0.25
      Glass0.6
      Ceramics0.5
      Alcohol0.7
      Wood0.2 ... 0.7
    • Installation note
      RemarkAssociated graphic see "Installation"
      A8 mm
      B12 mm
      C12 mm
      D12 mm
      E8 mm
      F6 x Sn (max. 48 mm)
    • Classifications
      eCl@ss 5.027270102
      eCl@ss 5.1.427270102
      eCl@ss 6.027270102
      eCl@ss 6.227270102
      eCl@ss 7.027270102
      eCl@ss 8.027270102
      eCl@ss 8.127270102
      eCl@ss 9.027270102
      eCl@ss 10.027270102
      eCl@ss 11.027270102
      eCl@ss 12.027274201
      ETIM 5.0EC002715
      ETIM 6.0EC002715
      ETIM 7.0EC002715
      ETIM 8.0EC002715
      UNSPSC 16.090139122230

    Technical drawings

    CM12-08EBP-KW1
    Installation note Non-flush installation
    CM12-08EBP-KW1
    Connection diagram Cd-236
    CM12-08EBP-KW1
    Characteristic curve CM12
    CM12-08EBP-KW1
    Dimensional drawing CM12, cable
  • View: View Gallery View List Show all
    Hide all