Contact
Feedback

Switching automation light grids
ELG

The sturdy light grid for many standard applications

Your Benefits

  • High immunity to ambient light when exposed to sunlight and reflective objects, eliminating false trips
  • A high operating reserve increases application availability and reduces maintenance costs
  • Efficient and effective way to evaluate multiple beams in one housing with one connection cable
  • Simple commissioning thanks to a larger optical aperture angle and manual fine adjustment option
  • Optical synchronization enables quick installation and cost-effective connection
  • The sensitivity adjustment enables trouble-free operation without reflection problems for the customer

Overview

The sturdy light grid for many standard applications

SICK offers the versatile ELG, an extremely tough switching automation light grid with different monitoring heights and beam separations. The ELG is not sensitive to glare caused by sunlight and flashing light. Typical applications are in logistics for checking for projections on pallets and counting boxes and small parts. In addition, the ELG is used for vehicle separation at tollbooths. The ELG is available with up to 128 beams and with a minimum beam resolution of 10 mm.

At a glance
  • Up to 128 beams
  • Different beam resolutions 10 mm, 30 mm and 60 mm
  • High operating reserve for scanning ranges up to 12 m
  • Potentiometer for sensitivity adjustment
  • Ambient light immunity up to 150,000 lux
  • Tough aluminum housing
  • PNP/NPN, relay output and a test input
  • Optical synchronization

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Operating range1.5 m ... 12 m
    Length of cable5 m / 15 m
All technical data can be found accompanying the individual product

Downloads

TOP