Accessories
Plug connectors and cables
YM2D24-C50PN1MRJA4
2121276
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Male connector, M12, 4-pin, straight, D-coded |
Connection type head B | Male connector, RJ45, 4-pin, straight |
Locking plug connector | Screw-on connection (M12), snap-in locking (RJ45) |
Connector material | TPU |
Connector color | Black |
Locking nut material | Zinc die-cast, nickel-plated |
Tightening torque | 0.6 Nm |
Width across flats | 13 |
Cable | 0.5 m, 4-wire, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Green |
Cable diameter | 6.7 mm |
Shielding | Shielded |
Bending radius | | Flexible use | > 12 x cable diameter | Stationary position | > 5 x cable diameter | Drag chain operation | > 12 x cable diameter |
|
Bending cycles | 3,000,000 |
Reference voltage | | | ≤ 60 V DC |
|
Rated impulse voltage | 1 kV |
Current loading | 1.5 A |
Traversing speed | 3.3 m/s |
Travelling distance | 5 m |
Acceleration | ≤ 2 m/s² |
Signal type | Ethernet, PROFINET |
Transmission characteristics | CAT5e |
Data transmission rate | ≤ 0.1 Gbit/s |
Application | Drag chain operation Zones with oils and lubricants |
Authorizations | CE UL |
Enclosure rating | IP67 (M12), IP20 (RJ45) |
Ambient operating temperature | | Flexible use | –30 °C ... +70 °C | Stationary position | –40 °C ... +80 °C | Drag chain operation | –30 °C ... +70 °C | Head | –25 °C ... +85 °C |
|
Contamination rating | 3 |
Insulation resistance | > 100 MΩ |
Overvoltage category | III |
Specific insulation resistance | < 30 mΩ |
Thermal resistance, piping | Flame retardant according to UL 1581 Section 1060 (FT1), Section 1061 (cable flame), Section 1080 (VW-1) / IEC 60332-1-2 |
Classifications
eCl@ss 5.0 | 19030312 |
eCl@ss 5.1.4 | 19030312 |
eCl@ss 6.0 | 27060304 |
eCl@ss 6.2 | 27060304 |
eCl@ss 7.0 | 27060304 |
eCl@ss 8.0 | 27060304 |
eCl@ss 8.1 | 27060304 |
eCl@ss 9.0 | 27060304 |
eCl@ss 10.0 | 27060304 |
eCl@ss 11.0 | 27060304 |
eCl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.