Plug connectors and cables

Y8A38A2-C2AB000XXX
2115735
Piece
Copy shortlink
    • Technical specifications
      Accessory groupDistributors
      Accessory familyJunction boxes
      Connection type head A3-pin
      ShieldingUnshielded
      Reference voltage
      ≤ 24 V DC
      Current loading1.5 A, total at 30 °C (refer to correction factors EN 60204-1)
      Authorizations

      UL

      CE

      UL File No.E238799
      Enclosure ratingIP65/ IP67
      Items supplied10 x labeling plates
      Overvoltage categoryIII
    • Classifications
      eCl@ss 5.027279201
      eCl@ss 5.1.427279201
      eCl@ss 6.027279201
      eCl@ss 6.227279201
      eCl@ss 7.027279201
      eCl@ss 8.027279201
      eCl@ss 8.127279201
      eCl@ss 9.027440108
      eCl@ss 10.027440108
      eCl@ss 11.027440108
      eCl@ss 12.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      ETIM 7.0EC002585
      ETIM 8.0EC002585
      UNSPSC 16.090131163032
    • Technical specifications
      Accessory familyJunction boxes
      Switching outputPNP
      ShieldingUnshielded
      Number of slots8
      Housing materialTPU
      Housing colorBlack
      Slot connection typeM8, 3-pin, A-coded, female connector
      Root port connection typeM12, 12-pin, A-coded, male connector
      Width across flats
      Slots9
      Root port13
      Tightening torque
      Slots0.4 Nm
      Root port0.6 Nm
      Display LED
      Slots1 x per socket
      Root port1x per distributor
      Reference voltage≤ 24 V DC
      Operating voltage18 V DC ... 30 V DC
      Current loading1.5 A, total at 30 °C (refer to correction factors EN 60204-1)
      Overvoltage categoryIII
      Ambient operating temperature
      Distributor box–20 °C ... +55 °C
      Enclosure ratingIP65/ IP67
      UL File No.E238799
      Authorizations

      UL

      CE

      Items supplied10 x labeling plates

    Technical drawings

    Y8A38A2-C2AB000XXX
    Dimensional drawing
    Y8A38A2-C2AB000XXX
    Anschlussschema Cd-482
  • View: View Gallery View List Show all
    Hide all