Accessories
Plug connectors and cables
Y-CAN cable
6042167
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Distributors |
Accessory family | Y-junctions |
Connection type head A | Male connector, M12, 5-pin |
Connection type head B | Male connector, M12, 5-pin Female connector, M12, 5-pin |
Signal type | CAN, Power |
Description | Y-CAN cable |
Classifications
eCl@ss 5.0 | 27279201 |
eCl@ss 5.1.4 | 27279201 |
eCl@ss 6.0 | 27279201 |
eCl@ss 6.2 | 27279201 |
eCl@ss 7.0 | 27279201 |
eCl@ss 8.0 | 27279201 |
eCl@ss 8.1 | 27279201 |
eCl@ss 9.0 | 27440108 |
eCl@ss 10.0 | 27440108 |
eCl@ss 11.0 | 27440108 |
eCl@ss 12.0 | 27440108 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
UNSPSC 16.0901 | 31163032 |
Technical specifications
Accessory family | Y-junctions |
Connection type head A | Male connector, M12, 5-pin |
Connection type head B | Male connector, M12, 5-pin Female connector, M12, 5-pin |
Signal type | CAN, Power |
Description | Y-CAN cable |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.