Accessories
Further accessories
Test filter set
2049590
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Test and monitoring tools |
Description | Control filter set comprises: filter with approx. 0%, 18%, 40%, 60%, 80% transmission, filter holder, lens cloth, connection cable, case with insert |
Classifications
ECl@ss 5.0 | 27151891 |
ECl@ss 5.1.4 | 27151891 |
ECl@ss 6.0 | 27159107 |
ECl@ss 6.2 | 27159107 |
ECl@ss 7.0 | 27159107 |
ECl@ss 8.0 | 27159107 |
ECl@ss 8.1 | 27159107 |
ECl@ss 9.0 | 27159107 |
ECl@ss 10.0 | 27159107 |
ECl@ss 11.0 | 27159107 |
ECl@ss 12.0 | 27159107 |
ETIM 5.0 | EC001195 |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.