Accessories
Power supply units and power supply cables
Terminalbox
2069653
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Enclosure rating | IP6K9K |
Description | Terminal box without power supply unit with terminals for the analog outputs and relays of the VISIC100SF/VISIC50SF |
Classifications
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.