Information
The VMS410/510 product family has been phased out. You will find possible successors below. If no product family is displayed, there is no 1:1 replacement.
Our sales department would be happy to assist you.

Track and trace systems
VMS410/510

Your Benefits

  • Simple mounting saves time on installation, commissioning, and provides flexibility for different application environments
  • Compact design ensures easy integration into new and existing systems
  • Low-maintenance system (short MTTR through plug & play unit exchange)
  • Tested and certified to OIML, MID and further standards

Overview

Designed for measuring the volume of cuboidal objects and/or packages on flat conveyor belts, etc. SICK's VMS410/510 volume measurement system family offers quick installation and simple alignment and commissioning. There are certified variants available for calculating billable weight: the VMS510 OEM and the VMS510 MID (tested and certified to OIML, MID and further standards). In addition, a certified special version for the measurement of side-by-side objects is available, the VMS510 MID-e.

At a glance
  • Measures length, width and height of an object
  • Calculation of the smallest enclosing cube (box volume)
  • Optimized application software
  • All measuring functions are built in the measuring head, no additional evaluation unit is required

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsGoods receipt, outgoing area, LFT object dimensioning
    Transport speed1 m/s
    Accuracy of object coverage± 5 mm x ± 5 mm x ± 5 mm (v <= 1.0 m/s)
    Minimum object distance≥ 0 mm
    Minimum object size50 mm x 50 mm x 50 mm (v <= 1.0 m/s)
    Maximum object size2,300 mm x 1,000 mm x 1,000 mm
    Output dataDimensions (length, width, height) of the box volume
    Scanner design1-scanner solution
All technical data can be found accompanying the individual product

Downloads