Quality control systems
Pinspector 2D

Pin inspection – monitoring of presence and position of pins

Your Benefits

  • Compact all-in-one system for pin inspection
  • Multifunctional thanks to combination of different controls
  • High reliability thanks to reliable algorithms
  • Simple setup and parameterization of the camera via the web-based user interface
  • Flexible optical design
  • Ideal for harsh ambient conditions thanks to rugged housing
  • Allows for switching between different programs and tasks

Overview

Pin inspection – monitoring of presence and position of pins

Pinspector 2D is an easy-to-set compact quality control system designed for contactless pin inspection - verifying the presence of pins and their position. Thanks to its advanced inspections, the system also detects and sorts blobs according to pre-set parameters, reads and verifies 1D and 2D codes, provides OCR, OCV functions and measures dimensions. The specialization in the 2D pin inspection with the combination of additional inspections, makes it great match for the demanding applications.

At a glance
  • Pin presence and position inspection
  • Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, reading and verification of 1D and 2D codes
  • Easy teach-in of connector pin patterns
  • Web-based user interface
  • Inspection statistics

 

We Make Machine Vision Accessible
Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace
We Make Machine Vision Accessible
Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace
We Make Machine Vision Accessible

Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace

Learn more

Advantages

Perfect match for industrial applications

The quality control system Pinspector 2D is a specialist in 2D pin inspection and also covers a broad range of inspection tasks – making it a great match for industrial 2D applications.

Multifunctional quality control system for 2D inspection of pins

The inspection of pin presence and position is a fast and reliable non-contact 2D solution for industrial use.

The Pinspector 2D locates, reads and validates bar codes and 2D codes within defined areas. It verifies the correct numerical sequence and checks the position of codes.

Innovative algorithms convert printed text into a digital form to verify its correctness.

Designed to ensure product quality with multiple advanced 2D inspections.

Modular and reliable design

The modular camera design includes exchangeable high-power lighting, a C-mount lens with an optional filter and a protective lens hood.

Extremely flexible

The modular camera design includes exchangeable high-power lighting, a C-mount lens with an optional filter and a protective lens hood.

Thanks to its rugged housing, the Pinspector 2D can operate under challenging environmental conditions such as disruptive vibrations, dust, high humidity and high temperatures for extended periods.

The Pinspector 2D is suitable for a large variety of 2D pin inspections due to its modular design and wide selection of inspection functions.

Easy to use, compact device

Inspection of pin presence and position with just one camera. The Pinspector 2D is suitable for a vast range of 2D inspection tasks but is easy to use. A web interface is included for fast access and easy control.

User-friendly set-up and handling

Simple set-up with easy parameterization from any system with a web browser. No need to install additional software.

The Pinspector 2D can save an almost unlimited number of inspection tasks on a microSD memory card – no need for reprogramming. Easy switching between jobs prevents downtimes.

Easy set-up and handling of the Pinspector 2D enables simple integration in individual production processes.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    IndustriesElectronics
    2D code types

    Data Matrix ECC200

    QR code

    Micro QR code

    PDF417

    Aztec

    Ambient temperature, operation0 °C ... +50 °C
    Power consumption± 20 %
All technical data can be found accompanying the individual product

Downloads