Profiling systems
VPS Pro

Your Benefits

  • High measurement accuracy thanks to state-of-the-art laser measurement technology
  • Automated measurement process reduces manual labor
  • No work is required on the road surface
  • High efficiency thanks to short measurement time
  • Certifications attainable thanks to precise measurement technology
  • Low maintenance requirements save time
  • Oversized dimensions are detected, even in hard to reach places
  • Modular design enables customization based on your application

Overview

The VPS Pro (Vehicle Profiling System) is designed for automatic measurement of vehicle dimensions using eye-safe 2D LiDAR sensors. The VPS Pro measures, amongst other things, the height, length, width, speed, start and end times of the measurement process, and 3D measuring points of the vehicle, including excess dimensions. This information is outputted via a TCP/IP interface. The interface viewer that is supplied displays the information about the measured vehicle. To ensure exact measurement results are obtained, vehicles must pass through the measuring station one by one.

At a glance
  • Automatic and precise measurement of vehicle dimensions
  • Information about the measured vehicle via TCP/IP interface
  • Step-by-step configuration wizard for commissioning
  • 3D model of vehicle with colored oversize indication
  • Additional engineering support; e.g., integration into a higher-level system

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationSystem for measurement of vehicle dimensions
    Integrated applicationMeasurement of dimensions for one vehicle at a time
All technical data can be found accompanying the individual product

Downloads