Accessories
Plug connectors and cables

SBO-02D12-SFS01
6041319
Piece
Copy shortlink
    • Technical specifications
      Accessory familyT-junctions
      Connection type head AMale connector, M12, 5-pin, A-coded
      Connection type head BFemale connector, M12, 5-pin, A-coded
      Connection type head CFemale connector, M12, 5-pin, A-coded
      Housing materialTPU
      Connector material head ATPU
      Connector material head BTPU
      Connector material head CTPU
      Locking nut materialNickel-plated brass
      Material knurled screw head ANickel-plated brass
      Material knurled screw head CNickel-plated brass
      Shielding, headUnshielded
      Reference voltage≤ 36 V DC
      Current loading4 A
      Contamination rating3
      Special featureMale insert rotated by 90°
      Ambient operating temperature–25 °C ... +90 °C, Head
      Enclosure ratingIP67 1)
      • 1) Only in fully locked position with its plugs.

    Technical drawings

    SBO-02D12-SFS01
    Dimensional drawing
    SBO-02D12-SFS01
    PIN assignment
  • View: View Gallery View List Show all
    Hide all