Safety locking devices
MLP1

MLP1-SMUC0AC
1117390
Please note: consists of sensor (1117630) and actuator (1078199)
Piece
Copy shortlink
    • Features
      Sensor principleRFID
      Locking principlePower to lock
      CodingUniquely coded
      Locking force Fmax550 N (GS-ET-19)
      Locking force FZh500 N (GS-ET-19)
      Retaining force25 N
      Offset tolerance≤ 5 mm
      Safe switch off distance Sar35 mm
      For process protection only
    • Safety-related parameters
      Safety integrity levelSIL3 (IEC 61508)
      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849) 1)
      PFHD (mean probability of a dangerous failure per hour)15 * 10-9 2)
      TM (mission time)20 years (EN ISO 13849)
      TypeType 4 (EN ISO 14119)
      Actuator coding levelHigh coding level (EN ISO 14119)
      Safe state in the event of a faultAt least one safety-related semiconductor output (OSSD) is in the OFF state.
      • 1) In a safe series connection, the performance level for the safe series connection as a whole depends on the number and type of devices in the safe series connection. PL e is only possible in safe series connections with a maximum of 6 devices.
      • 2) At 40 °C and 1000 m above sea level.
    • Functions
      Switching behavior of the OSSDsActuator monitoring
      Safe series connectionDirect (without diagnostics)
    • Interfaces
      Connection type

      Cable with plug M12, 5-pin

      Cable with female connector, M12, 5-pin

      Length of cable150 mm
      Cable materialPVC
      Long connecting cable≤ 140 m
      Status display
    • Electrical data
      Protection classIII (IEC 61140)
      Contamination rating3 (EN 60947-1)
      Classification according to cULusClass 2
      Usage categoryDC-13 (IEC 60947-5-1)
      Rated insulation voltage Ui32 V
      Rated impulse withstand voltage Uimp1,500 V
      Supply voltage UV when an individual safety switch is connected
      Sensor24 V DC (19.2 V DC ... 28.8 V DC)
      Magnet24 V DC (19.2 V DC ... 28.8 V DC)
      Supply voltage UV when a cascade is connected
      Sensor24 V DC (22.8 V DC ... 28.8 V DC)
      Magnet24 V DC (21.6 V DC ... 28.8 V DC)
      Power consumption
      Locking active350 mA
      Locking deactivated50 mA
      Switching frequency≤ 0.5 Hz
      Type of outputSelf-monitoring semiconductor outputs (OSSDs)
      Output current (OSSDs)≤ 100 mA
      Diagnostic output≤ 25 mA, short-circuit protected
      Cable capacitance400 nF (for OUT A and OUT B)
      Response time50 ms 1)
      Release time100 ms 1)
      Risk time100 ms 1)
      Switch-on time2.5 s
      Locking principlePower to lock
      • 1) In a cascade, the value is multiplied by the number of safety switches in the cascade.
    • Mechanical data
      Weight
      Switches510 g
      Actuator210 g
      Material
      Sensor housingAnodized aluminum
      Actuator housingFiber-glass-reinforced PVC
      Anchor plateNickel-plated steel
      Dimensions (W x H x D)
      Switches120 mm x 60 mm x 38.5 mm
      Actuator120 mm x 60 mm x 20.5 mm
      Offset tolerance
      Vertical≤ 5 mm
      Horizontal≤ 5 mm
      Aperture angle≤ 3°
    • Ambient data
      Enclosure ratingIP67 (EN 60529)
      Ambient operating temperature–20 °C ... +55 °C
      Storage temperature–25 °C ... +70 °C
      Relative humidity50 %, at 70 °C (IEC 60947-5-2)
      Vibration resistance10 Hz ... 55 Hz, 1 mm (IEC 60068-2-6)
      Shock resistance30 g, 11 ms (EN 60068-2-27)
      EMC

      EN IEC 61326-3-1

      EN IEC 60947-5-2

      EN IEC 60947-5-3

    • Classifications
      eCl@ss 5.027272603
      eCl@ss 5.1.427272603
      eCl@ss 6.027272603
      eCl@ss 6.227272603
      eCl@ss 7.027272603
      eCl@ss 8.027272603
      eCl@ss 8.127272603
      eCl@ss 9.027272603
      eCl@ss 10.027272603
      eCl@ss 11.027272603
      eCl@ss 12.027272603
      ETIM 5.0EC002593
      ETIM 6.0EC002593
      ETIM 7.0EC002593
      ETIM 8.0EC002593
      UNSPSC 16.090139122205

    Technical drawings

    MLP1-SMUC0AC
    Dimensional drawing Sensor with M12 male connector and M12 socket
    MLP1-SMUC0AC
    Dimensional drawing Actuator
    MLP1-SMUC0AC
    Dimensional drawing Recess for flush mounting
    MLP1-SMUC0AC
    Series connection Connecting an additional voltage supply
    MLP1-SMUC0AC
    Series connection Connecting directly connected safety switches
    MLP1-SMUC0AC
    Series connection Combining connection methods as desired
    MLP1-SMUC0AC
    Pin assignment
    MLP1-SMUC0AC
    Pin assignment
  • View: View Gallery View List Show all
    Hide all