Safety command devices
i150RP / Rope pull switch

i150-RP313
6024883
Piece
Copy shortlink
    • Features
      Number of positive action N/C contacts3
      Number of N/O contacts1
      Actuation force (deflection)≤ 125 N (300 mm)
      Actuation frequency≤ 3,600 /h
      Actuation directions1
      Cord length≤ 75 m
    • Safety-related parameters
      B10d parameter2 x 106 switching cycles (with small load)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typeCable gland, 3 x M20
      Conductor cross-section≤ 1.5 mm²
    • Electrical data
      Switching principleSlow action switching element
      Number of positive action N/C contacts3
      Number of N/O contacts1
      Usage categoryAC-15/DC-13 (IEC 60947-5-1)
      Rated operating current (voltage)

      3 A (240 V AC)

      2 A (24 V DC)

      Rated insulation voltage Ui250 V
      Rated impulse withstand voltage Uimp2,500 V
      Short-circuit protectionT6
      Switching voltage≥ 5 V DC
      Switching current (switching voltage)≥ 5 mA (5 V DC)
    • Mechanical data
      Dimensions69 mm x 203 mm x 85 mm
      Weight0.84 kg
      Housing materialDie cast lightweight metal
      Surface treatmentVarnished
      Mechanical life1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient operating temperature–25 °C ... +80 °C
      Storage temperature–25 °C ... +80 °C
    • Classifications
      eCl@ss 5.027270601
      eCl@ss 5.1.427270690
      eCl@ss 6.027270607
      eCl@ss 6.227270607
      eCl@ss 7.027270607
      eCl@ss 8.027270607
      eCl@ss 8.127270607
      eCl@ss 9.027270607
      eCl@ss 10.027270607
      eCl@ss 11.027270607
      eCl@ss 12.027270607
      ETIM 5.0EC002033
      ETIM 6.0EC002033
      ETIM 7.0EC002033
      ETIM 8.0EC002033
      UNSPSC 16.090139121545

    Technical drawings

    i150-RP313
    Dimensional drawing
    i150-RP313
    Actuator travel diagram Contact action over the entire actuator withdrawl distance (full insertion = 0 mm)
    i150-RP313
    Switching elements
  • View: View Gallery View List Show all
    Hide all