Safety command devices
ES21 / Emergency stop pushbutton / Pushbutton
ES21-AT1120
5321157
Copy shortlink
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Customs data
-
Features
Actuation directions | 1 |
Obstruction protection | ✔ |
Release type | Rotary release |
Functions
Safe series connection | None, only individual wiring (with diagnostics) |
Mechanical data
Dimensions | 55 mm x 61 mm |
Mounting diameter | 22 mm |
Weight | 65 g |
Housing material | Plastic |
Mechanical life | 50.000 switching cycles |
Ambient data
Enclosure rating | IP65 (IEC 60529) |
Ambient operating temperature | –30 °C ... +70 °C |
Storage temperature | –50 °C ... +85 °C |
Classifications
eCl@ss 5.0 | 27371228 |
eCl@ss 5.1.4 | 27371228 |
eCl@ss 6.0 | 27371244 |
eCl@ss 6.2 | 27371244 |
eCl@ss 7.0 | 27371244 |
eCl@ss 8.0 | 27371244 |
eCl@ss 8.1 | 27371244 |
eCl@ss 9.0 | 27371244 |
eCl@ss 10.0 | 27371291 |
eCl@ss 11.0 | 27371291 |
eCl@ss 12.0 | 27371291 |
ETIM 5.0 | EC002034 |
ETIM 6.0 | EC002034 |
ETIM 7.0 | EC002034 |
ETIM 8.0 | EC002034 |
UNSPSC 16.0901 | 39121545 |
Technical drawings
Dimensional drawing
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.