Safety radar sensors
safeRS/safeRS3 / Sensor
SRA3-AAR150BKZI
6080599
Please note:
The system consists of a control unit and up to 6 sensors.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Application | Indoor / Outdoor |
Suitable for mobile applications | ✔ |
Protective field range | 0.5 m ... 5 m |
Number of protective fields | 4 |
Field of view | 10° ... 100°, adjustable in 10° intervals (horizontal plane) 20° (vertical plane) |
Response time | ≤ 100 ms |
Vehicle speed | ≤ 2 m/s |
Functions
Restart interlock | ✔ |
Muting | ✔ |
Manipulation protection | ✔ |
Safe detection of a person | ✔ |
Interfaces
Connection type | | Voltage supply and signal transmission | Male connector, M12, 5-pin, A-coded | | Female connector, M12, 5-pin, A-coded |
|
Electrical data
Supply voltage Vs | 12 V DC, ± 20 % 1) |
Power consumption | ≤ 1 A |
Power consumption | ≤ 4.7 W |
Mechanical data
Dimensions (W x H x D) | 85 mm x 85 mm x 71 mm |
Housing material | | Sensor | PA 66 | Rear view | Aluminum | Bracket | PA 66, Glass fiber |
|
Ambient data
Enclosure rating | IP67 (IEC 60529) |
Ambient operating temperature | –30 °C ... +60 °C |
Storage temperature | –40 °C ... +80 °C |
Other information
Bandwidth | 60.6 GHz ... 62.8 GHz |
Transmissin power | ≤ 16 dBm |
Radio class | Class 2 (2014/53/EU, RED - radio equipment) |
Detection method | FMCW radar for motion detection |
Items supplied | safeRS3 sensor Safety instruction Mounting instructions Operating instructions for download safeRS3 Designer (configuration and diagnostic software) for download |
Classifications
eCl@ss 5.0 | 27270890 |
eCl@ss 5.1.4 | 27270890 |
eCl@ss 6.0 | 27280800 |
eCl@ss 6.2 | 27280800 |
eCl@ss 7.0 | 27280890 |
eCl@ss 8.0 | 27280890 |
eCl@ss 8.1 | 27280890 |
eCl@ss 9.0 | 27280890 |
eCl@ss 10.0 | 27280890 |
eCl@ss 11.0 | 27280890 |
eCl@ss 12.0 | 27280890 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing safeRS3 sensor on three-axis bracket
Dimensional drawing safeRS3 sensor on two-axis bracket
Pin assignment Female connector
Pin assignment Male connector
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.