Efficiency in production and logistics plants

Impressively intelligent – deTem4 A/P

Achieving high efficiency in production plants while maintaining flexibility is a challenge. deTem4 A/P solves this problem and enables fast commissioning. The safety multibeam sensor provides efficient access protection and safe human-material differentiation.

Product selection

Safe, intelligent and efficient

Automation with smart safety sensors

Thanks to efficient communication, intelligent sensors from SICK enable stable processes as well as flexibility and transparency. Via IO-Link, you also get continuous device status information, which optimizes diagnostics and increases your plant availability. For you, this means increased efficiency, more flexibility and better planning for plant maintenance.

More

Safe for high-pressure cleaning

Safe in the food and beverage industry

For safe hygienic packaging and cleaning processes, safety light-beam sensors must withstand very different requirements. In food production and processing, light-beam sensors fulfill required hygiene standards and impress with their leak tightness. SICK offers safety light-beam sensors made of rugged and easy-to-clean material that meet the requirements of enclosure rating IP69K.

More

Mirror columns and device columns

Clever accessories for access and area protection

This is how to save time and money quickly: device columns from SICK can be mounted easily and stably by screwing them into the floor. Multi-sided protection is possible with fewer active safety light-beam sensors and quickly installed mirror columns.

More
Efficiency in production and logistics plants
Safe, intelligent and efficient
Safe for high-pressure cleaning
Mirror columns and device columns

Select your solution

You will find the right products or product families here

Filter by:

334 results:

Result 1 - 8 out of 334

Columns for safety multibeam sensors
Mirror columns with separate mirrors
  • Model: Mirror columns with adjustable individual mirrors
  • Suitable for: Safety multibeam sensors
  • Suitable for number of beams: 2
  • Suitable for beam separation: 600 mm
  • Column height: 985 mm
  • Height of first beam above ground: 300 mm
  • Type of diversion: Horizontal
Details
Compare now
Piece
Columns for safety multibeam sensors
Mirror columns with separate mirrors
  • Model: Mirror columns with adjustable individual mirrors
  • Suitable for: Safety multibeam sensors
  • Suitable for number of beams: 4
  • Suitable for beam separation: 300 mm
  • Column height: 1,285 mm
  • Height of first beam above ground: 300 mm
  • Type of diversion: Horizontal
Details
Compare now
Piece
Safety single-beam sensors
L25
  • Safety level: Type 2, PL c, SIL1, SILCL1
  • Smart Sensor: Diagnosis, efficient communication, Smart Task
  • Scanning range: 20 m
  • Light source: LED
  • Type of light: Near-infrared (NIR), invisible
  • Housing material: VISTAL®
  • Connection type: Male connector M12, 4-pin
  • IO-Link: yes
Details
Compare now
Safety single-beam sensors
L25
  • Safety level: Type 2, PL c, SIL1, SILCL1
  • Smart Sensor: Diagnosis, efficient communication, Smart Task
  • Scanning range: 20 m
  • Light source: PinPoint LED
  • Type of light: Red light, visible
  • Housing material: VISTAL®
  • Connection type: Male connector M12, 4-pin
  • IO-Link: yes
Details
Compare now
Safety single-beam sensors
L26
  • Safety level: Type 2, PL c, SIL1, SILCL1
  • Smart Sensor: Diagnosis, efficient communication, Smart Task
  • Scanning range: 50 m
  • Light source: PinPoint LED
  • Type of light: Red light, visible
  • Housing material: VISTAL®
  • Connection type: Male connector M12, 4-pin
  • IO-Link: yes
Details
Compare now
Safety single-beam sensors
L26
  • Safety level: Type 2, PL c, SIL1, SILCL1
  • Smart Sensor: Diagnosis, efficient communication, Smart Task
  • Scanning range: 50 m
  • Light source: LED
  • Type of light: Near-infrared (NIR), invisible
  • Housing material: VISTAL®
  • Connection type: Male connector M12, 4-pin
  • IO-Link: yes
Details
Compare now
Safety multibeam sensors
deTem
  • deTem variant: deTem4 LT Muting A/P
  • Functional principle: Active/passive
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Scanning range: 3.2 m
  • Number of beams: 4
  • Beam separation: 300 mm
  • Connection type: Male connector M12, 8-pin
  • End cap with integrated LED: yes
Details
Compare now
Piece
Safety multibeam sensors
deTem
  • deTem variant: deTem4 LT Muting A/P
  • Functional principle: Active/passive
  • Safety level: Type 4, PL e, SIL3, SILCL3
  • Scanning range: 3.2 m
  • Number of beams: 4
  • Beam separation: 300 mm
  • Connection type: Male connector M12, 8-pin
  • End cap with integrated LED: yes
Details
Compare now
Piece

Result 1 - 8 out of 334

Advantages

Smooth processes with safety light-beam sensors

Safety light-beam sensors are used for reliable protection of large access points. They enable smooth production processes and offer extensive diagnostic options. This increases your productivity in access protection and entry/exit monitoring. The standardized connection technology makes mounting and commissioning of the safety light-beam sensors extremely easy for you.
Simply compact

Safety single-beam sensors are particularly compact. They are used, for example, for protecting rolling doors and for collision protection. The safety light-beam sensors have a scanning range of up to 70 m and are particularly resistant to external influences. The BluePilot function helps you to align the sensors quickly and easily.

Product recommendation L25

Product recommendation L26

Product recommendation WSU/WEU26-3

Flexible monitoring

Safety multibeam sensors are particularly flexible. Thanks to software-free configuration of all functions and integrated status LEDs, nothing stands in the way of fast commissioning and alignment. The wide range of functions and scanning ranges as well as extensive diagnostic options open up a high level of flexibility in selecting the right solution for you.

Product recommendation deTem

Impressively easy

Quick integration, commissioning and troubleshooting significantly increase the productivity of your plant. These possibilities are combined in the safety light-beam sensors from SICK. What does this mean for you? Less downtime and consistent processes. This saves time and money.
Get started right away

The standardized housing of the safety multibeam sensors makes commissioning very simple. The M12 plug connector as well as the uniform mounting systems help reduce assembly work.

Product recommendation deTem

Easy integration

Safety single-beam sensors and the deTem safety multibeam sensor offer you high flexibility in machine design. Thanks to their compact design, they can be easily integrated into different machines and placed in the smallest of gaps.

Product recommendation L25

Product recommendation deTem

Impressive evaluation

Efficient communication via IO-Link enables quick integration of the devices into your network. The highlight of the troubleshooting process is quick and simple diagnostics via IO-Link and NFC in real time. Using the free SICK Safety Assistant app, you can easily read out configuration and diagnostic data with a smartphone.

SICK Safety Assistant app

When external influences have no effect

Dust, dirt, water, cleaning agents and explosive atmospheres – in their areas of application, safety light-beam sensors must withstand many influences. The safety light-beam sensors with enclosure ratings IP65, IP66, IP67 and IP69K, as well as suitable innovative housing materials and leak tightness, are able to withstand these.
Absolutely leak-free

Safety light-beam sensors are quick to clean and durable. Enclosure rating IP69K stands for effective leak tightness to prevent penetration of damaging influences such as dirt, dust and water into the sensor housing.

Product recommendation deTem

Product recommendation L25

Product recommendation L26

Explosive load capabilities

Special environments, such as explosion-hazardous areas, require rugged and reliable explosion-proof enclosures in accordance with international safety standards. For this purpose, SICK offers safety light-beam sensors that meet the requirements of ATEX device categories 3GD and 2GD.

Product recommendation deTem

Hard as steel

With the patented and rugged VISTAL® housing, the safety light-beam sensors from SICK offer a high level of protection against external influences. This increases process reliability and plant availability. The high mechanical strength is achieved by glass fiber-reinforced plastic, which is high-strength and resistant to bending and chemicals.

Product recommendation L25

Product recommendation L26

Reliably detecting material – safeguarding people

Experience continuous material flow on conveyor belts thanks to temporary bridging of a safety multibeam sensor using muting. Material usually has to be transported into or out of hazardous areas during logistical processes. Safe material handling and worker protection are ensured by safe human-material differentiation.

Product recommendation M4000 Advanced

Product recommendation M4000 Advanced A/P

Muting made simple

Muting included

The deTem4 LT Muting A/P safety multibeam sensor ensure a simple installation and fast commissioning processes. The muting sensors are already pre-installed and aligned ex factory. In applications with automated pallet conveyor systems, they enable safe human-material differentiation.

Product recommendation deTem

Access protection and muting – all around

The active and passive deTem4 A/P system ensures high flexibility and availability for access protection. For safe entry and exit monitoring, the scanning ranges of up to 8 m and the number of beams can be adapted to different requirements – simply choose between different muting sensors.

Product recommendation deTem

Make clever combinations with mirror columns and device columns

Mirror and device columns are used where safety light-beam sensors reach their limits in terms of mounting options and device protection. Device columns combined with mirror columns for beam deflection are the ideal solution for multi-sided protection in machining centers or at material locks with just one sensor pair. They combine a compact and rugged design with very high stability. In addition, they are universally applicable and do not require additional wiring.

Product recommendation device columns with external grooves

Product recommendation mirror columns with separate mirrors

Downloads