High reliability through intelligent algorithms

Advantages of the safeHDDM® scanning technology

With safeHDDM®, the microScan3 and nanoScan3 variants also master challenges such as ambient light, dust and dirt as well as large scanning ranges with ease. With 88,000 individual laser pulses, the safety laser scanners provide high-precision measured values.

More

Drive with precision. Produce safely.

Protection of mobile applications

Space-saving technology with precise measured values – this is the challenge with safe environment perception of mobile platforms. Precise localization data and accurate navigation for autonomous transport vehicles and collaborative robots are a must.

More

Automation with experience

Advancement with innovative ideas

For safe and smooth processes in everyday industrial processes: for more than 20 years, safety laser scanners from SICK have been monitoring hazardous areas and delivering precise navigation data. The tried and tested Safe EFI-pro system provides complete safety and diagnostic information.

More

Moving beyond our limits together

Outdoor automation

Safe human-machine cooperation outdoors is challenging. Thanks to the patented safeHDDM® outdoor scanning technology, high availability is achieved even in unfavorable weather conditions. The outdoorScan3 is used for stationary and mobile outdoor applications.

Product selection
High reliability through intelligent algorithms
Drive with precision. Produce safely.
Automation with experience
Moving beyond our limits together

Select your solution

You will find the right products or product families here

Filter by:

100 results:

Result 1 - 8 out of 100

Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Connection type: SCRJ push-pull AIDA
Details
Compare now
Piece
2D LiDAR sensors, Safety laser scanners
TiM-S, TiM
  • Integrated application: Protective field evaluation with flexible fields, output of measurement data
  • Application: Indoor
  • Measurement principle: HDDM
  • Working range: 0.05 m ... 25 m, > 90% remission
  • Angular resolution: 0.33°
  • Number of field sets: 16
  • Enclosure rating: IP67
  • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
  • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: RJ45 push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: SCRJ push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: SCRJ push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: SCRJ push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: PROFINET PROFIsafe
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Connection type: SCRJ push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – EtherCAT®
  • Model: Sensor including system plug (pre-mounted on the underside)
  • Integration in the control system: EtherCAT® FSoE
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: M12
Details
Compare now
Piece

Result 1 - 8 out of 100

Advantages

High reliability thanks to innovative scan technology

Reduce downtime in harsh industrial environments. Thanks to the reliable safeHDDM® scanning technology, the microScan3 and nanoScan3 safety laser scanners from SICK are particularly rugged. This technology has been developed especially for outdoor use. The outdoorScan3 with outdoor safeHDDM® is particularly well-suited for use in snow, rain and fog. This opens up a wide range of application fields and enables increases in productivity.

More about safeHDDM®

Always ready for operation

Increase the availability of your machine or system: safeHDDM® scanning technology makes safety laser scanners insensitive to environmental influences such as dirt, dust or ambient light.

Product recommendation microScan3

Compact and rugged

The patented safeHDDM® procedure allows the combination of large scanning range, high-precision measurement data and a compact size. For example, the nanoScan3 with its 3 m protective field range and height of approx. 80 mm fits easily under a Euro pallet.

Product recommendation nanoScan3

Tailored to your applications – indoor and outdoor

Safety laser scanners enable you to increase productivity, both indoors and outdoors. They protect hazardous areas, hazardous points and access points up to performance level d and are suitable for use on stationary machines, in mobile applications and when monitoring cooperation with robots. This makes safe and productive cooperation between human and machine in everyday industrial processes a reality. If a lower safety level is sufficient, the TiM-S safety laser scanner from SICK is a good choice.
Farsighted for high flexibility

Benefit from a safe 9 m scanning range, especially for vertical access protection. Designed to protect material transfer stations, robots and AGV systems, the microScan3 monitors the safe cooperation between human and machine.

Product recommendation microScan3

Compact for big space savings

Automate your production and logistics with AGVs and the nanoScan3: the sensor provides reliable navigation data and, with a height of only 80 mm, can be installed easily in minimal space. Do you have an application with a lower safety level? Then the TiM-S with performance level b is a great choice.

Product recommendation nanoScan3

Product recommendation TiM-S

Certified for outdoor use

Safe human-machine cooperation outdoors is possible with the IEC 62998-certified outdoorScan3. It works safely and reliably, even under challenging weather conditions.

Product recommendation outdoorScan3

Working together as equals

Close cooperation between humans and robots is required for efficient and ergonomic processes in industrial environments. Modern safety technology from SICK reliably ensures protection against hazards while increasing productivity at the same time.

In-system added value thanks to functions

Smart combination

With the Safe EFI-pro system, safety laser scanners automatically exchange all relevant data with the safety controller. This enables Safe Motion safe speed monitoring. In addition, the Safety Designer software offers easy configuration of all components.

Product recommendation Safe EFI-pro system

Combined for robot applications

Safe Robotics Area Protection opens up completely new possibilities for human-robot collaboration. The combination of safety laser scanner and safety controller can be easily integrated into all common robot controllers thanks to detailed documentation and functional logic.

Product recommendation Safe Robotics Area Protection

Sophisticated features for safety and productivity

The demands on the economic efficiency of safety laser scanners, and therefore on efficient and continuous processes, are high. With the help of intelligent functions, safety and productivity go hand in hand at SICK. You can easily master the configuration all functions in the Safety Designer software.

Product recommendation microScan3

Product recommendation nanoScan3

Product recommendation outdoorScan3

Customized settings Safety laser scanners from SICK offer up to 128 freely configurable fields and up to 8 simultaneous protective fields. This means, for example, that the area to be monitored by the safety laser scanner can be flexibly adjusted to the speed, load and cornering movements. Multiple sampling and resolution are also individually adjustable.
Precise measurement data With safety laser scanners, additional measuring sensor technology often becomes superfluous. High-precision measurement data is available at all times, enabling precise localization and navigation. Safety laser scanners from SICK achieve a navigation range of up to 64 m with an angular resolution of 0.1°.

Easy to handle at any time

Safety laser scanners from SICK can be quickly integrated into your machine thanks to the standardized connection technology. Commissioning of the sensors as well as verification and documentation of the machine are easy to do with software. The consistent diagnosis of system states is also displayed in the software and facilitated by the user-friendly display on the device.
Quick mounting and standardized wiring

Quick to mount and replace and easy to wire thanks to the use of standardized connection technology – this is the convenience you experience with safety laser scanners. The nanoScan3 can be integrated directly into industrial networks via I/Os, and the microScan3 also via EtherNet/IP™, CIP Safety™, PROFIsafe and EtherCAT.

Product recommendation microScan3

Product recommendation nanoScan3

Intuitive operation and diagnostics

Complex technology, easy to use: the safety laser scanners can be easily configured using the license-free Safety Designer software. For a quick status overview, diagnostic data can also be called up via pushbuttons or the display on the device.

Safety Designer configuration software

Downloads