![]() |
|
Software category | Example program |
Software type | Application examples for safety systems |
Language | German, English |
Supported product families | Safe Interlocking |
Supported product groups | Safety systems |
Supported product segments | Safety systems and solutions |
Operating system | Windows XP (32 bit/64 bit), Windows Vista (32 bit/64 bit), Windows 7 (32 bit/64 bit), Microsoft .Net Framework 3.5 |
Monitor | XVGA High Color |
Processor | Standard PC |
Frequency and RAM | 1 GHz, 1 GB RAM |
Note | Requires Flexi Soft Designer |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogTrade FairsContact
Contact formAbout SICK
SICK United Arab EmiratesWorldwide LocationsCertifications