RFID
RFU62x

UHF for small read ranges

Your Benefits

  • Very high process stability as the optimally-aligned antenna characteristics prevent no-reads
  • Easy configuration through SOPAS ET or the integrated web server saves time and costs for commissioning
  • Maximum flexibility when programming individual software solutions with SICK AppSpace
  • The rugged design enables reliable operation - even in tough industrial environments
  • Very little programming work needed in the control due to intelligent process logics in the device

Overview

UHF for small read ranges

The RFU62x is a UHF RFID read/write device suitable for read ranges of up to 1 m. The transponder communication is compliant with standard ISO/IEC18000-6C (EPC Class 1 Gen 2). The device can be configured to operate from the SOPAS user interface or by sending ASCII commands directly. Its well-defined, restricted read/write range is particularly well-suited for automated identification over small object distances, e.g., in conveyor technology.

At a glance
  • Antenna and data processing integrated in the sensor
  • Read range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Product categoryRFID read/write device with integrated antenna
    Frequency bandUHF (860 MHz ... 960 MHz)
    VersionMid Range
    Read range≤ 2 m
    Serial✔ , RS-232, RS-422
    CAN
    PROFIBUS DP✔ , optional over external fieldbus module
    USB
    PROFINET✔ , optional over external fieldbus module / ✔
    CANopen
    EtherCAT®✔ , optional over external fieldbus module
    Ethernet✔ , TCP/IP, OPC UA / ✔ , TCP/IP, PoE, OPC UA
    EtherNet/IP™
    Weight780 g
All technical data can be found accompanying the individual product

Downloads