Accessories
Reflectors and optics / Reflectors / Reflective tape
REF-AC10005080
4113163
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Reflectors |
Accessory family | Reflective tape |
Description | Suitable for laser sensors, self-adhesive, cut, see alignment note |
Mounting system type | Self-adhesive |
Ambient operating temperature | –20 °C ... +60 °C |
Dimensions | 50 mm x 80 mm |
Classifications
ECl@ss 5.0 | 27279203 |
ECl@ss 5.1.4 | 27279203 |
ECl@ss 6.0 | 27279203 |
ECl@ss 6.2 | 27279203 |
ECl@ss 7.0 | 27279203 |
ECl@ss 8.0 | 27279203 |
ECl@ss 8.1 | 27279203 |
ECl@ss 9.0 | 27273601 |
ECl@ss 10.0 | 27273601 |
ECl@ss 11.0 | 27273601 |
ECl@ss 12.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Technical drawings
Dimensional drawing
Instruction for installation
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.