Non-contact measurement of glass containers

In the production of glass containers, high speeds and large temperature differences are the norm. The OC Sharp measurement sensor is ideal for overcoming these challenges. Without any contact, it measures the wall thickness and roundness of the glass. It works using chromatic confocal technology, thereby consistently delivering the most accurate measured values.

  • Following product families can be used
    Chromatic confocal measuring technology offers maximum precision
    • Many measuring lengths from 600 µm up to 12 mm
    • Chromatic confocal sensor technology for the highest reliability and precision
    • High measuring frequency of up to 4,000 Hz
    • Reliably measures a wide range of materials and colors
    • Measures the thickness of transparent materials using just one sensor head (chromatic confocal for thicknesses from 30 µm and interferometric for thicknesses from 3 µm)
    • Very small light spot is able to measure minuscule objects
    • Easy-to-use programming with OC Sharp software