Pressure sensors
PFT

The flexible solution

Your Benefits

  • Reliable and highly accurate measurement technology
  • Wide application range
  • No mechanical wear, fatigue-proof, maintenance-free as no moving parts
  • Simple and cost-saving installation
  • Optimal solution for individual requirements due to very versatile configurability

Overview

The flexible solution

The PFT electronic pressure transmitter is used for the precision measurement of pressures in liquids and gases. Distinguished by its high-quality measurement technology, the device is well suited to solve demanding measurement tasks in industrial applications. Designs with extended temperature range, enhanced measurement accuracy, or flush-mounted membrane open up a wide range of applications. Its vast configurability ensures the PFT can perfectly suit the most diverse customer requirements.

At a glance
  • Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
  • Relative, absolute, and ± measuring ranges
  • Also available with flush-mounted membrane
  • Process temperature up to 150 °C (optional)
  • Large number of commonly used process connections
  • High shock and vibration resistance
  • Accuracy 0.5% or 0.25%
  • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
  • Zero and span adjustable
  • Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring ranges
    Gauge pressure0 bar ... 0.1 bar up to 0 bar ... 600 bar
    Absolute pressure0 bar ... 0.25 bar up to 0 bar ... 25 bar
    Compound pressure–1 bar ... 0 bar up to –1 bar ... +30 bar
    Pressure unitBar, MPa, psi and kg/cm2
    Accuracy

    ≤ ± 0.5 % of the span

    ≤ ± 0.25 % of the span

    Output signalAnalog
    Electrical connectionM12 round connector x 1, angled plug, cable connection
All technical data can be found accompanying the individual product

Downloads