Accessories
Power supply units and power supply cables
Power supply unit
6075718
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Connecting cable | 1.5 m |
Ambient operating temperature | 0 °C ... +40 °C |
Input voltage | 100 V AC ... 240 V AC |
Output voltage | 24 V DC |
Output current | ≤ 1 A |
Dimensions (W x H x L) | 46 mm x 36 mm x 93 mm (Basic module, without male connector) |
Description | 24 V power supply unit with assembled M12 female connector, 5-pin, A-coded. Including male connector for Europe, USA, England, Australia |
Classifications
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Technical drawings
PIN assignment
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.